Compact Photoelectric Sensor with Built-in Amplifier
                                
                            
Image
| Sensing method | 
                                    Limited Reflective | 
        
|---|---|
| Sensing distance | 
                                    Glass plate 100 x 100 mm: 10 to 50 mm | 
        
| Light source | 
                                    Red LED (660 nm) | 
        
| Connection method | 
                                    M8 connector models | 
        
As of September 4, 2025
| Shape | Square type | 
|---|---|
| Sensing method | Limited Reflective | 
| Sensing distance | Glass plate 100 x 100 mm: 10 to 50 mm | 
| Spot size | 2 mm dia. (Sensing distance: 30 mm) | 
| Minimum sensing object | 0.1 mm min. dia. (Pure copper wire) | 
| Light source | Red LED (660 nm) | 
| Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. | 
| Current consumption | 30 mA max. | 
| Control output | PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA)  | 
| Operation mode | Light-ON/Dark-ON selectable | 
| Protective circuit | Output short-circuit protection, Output reverse polarity protection, Power supply reverse polarity protection | 
| Response time | Operate or reset: 1 ms max. | 
| Sensitivity setting | Single-turn adjustment | 
| Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max.  | 
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no icing) | 
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) | 
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) | 
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) | 
| Insulation resistance | 20 MΩ min. (500 VDC megger) | 
| Dielectric strength | 1000 VAC 50/60 Hz 1 min | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions | 
| Degree of protection | IEC: IP67 | 
| Connection method | M8 connector models | 
| Indicator | Operation indicator (orange), Stability indicator (green) | 
| Weight | Package: Approx. 20 g | 
| Accessories | Instruction manual | 
| Material | Case: Polybutylene terephthalate (PBT) Lens: Denatured Polyarylate  | 
As of September 4, 2025
As of September 4, 2025

As of September 4, 2025
As of September 4, 2025

As of September 4, 2025
As of September 4, 2025

As of September 4, 2025
As of September 4, 2025
Excess gain ratio vs. setting distance

As of September 4, 2025