Pushbutton Switches
                                 
                            
Image
| Type | Pushbutton Switch | 
|---|---|
| Shape | Cylindrical type (22/25 mm dia.) | 
| Operating portion | Round flat type Green (Transparent) | 
| Lighted method | Lighted (LED lamp) | 
| Bezel material | Resin | 
| Terminal | Screw terminal (M3.5) | 
As of July 25, 2024
| Type | Pushbutton Switch | |
|---|---|---|
| Shape | Cylindrical type (22/25 mm dia.) | |
| Lighted/Non-lighted | Lighted | |
| Operating portion | Shape of operating portion | Round flat type | Color of operating portion | Green | Transparency/Opacity | Transparent | 
| Operating function | Alternate | |
| Bezel material | Resin | |
| Load | For General load | |
| Minimum applicable load | 6 mA at 5 VDC | |
| Contact blocks constitution | Unit position 1: NC Unit position 2: Lighting Units Unit position 3: NC | |
| Lamp | Method of lamp unit | LED lamp | Lamp color | Green | Rated voltage | 12 VAC/VDC | Operating voltage | 12 VAC/VDC±10% | Rated current | 5 mA | 
| Contact rating | Contact form | DPST-NC | Rated through current | 10 A | Ratings (AC) | Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 A at 240 VAC/2 A at 380 VAC/2 A at 440 VAC Inductive load (AC-15): 10 A at 24 VAC/6 A at 120 VAC/3 A at 240 VAC/1.9 A at 380 VAC/1.6 A at 440 VAC | Ratings (DC) | Resistive load (DC-12): 8 A at 24 VDC/2.2 A at 120 VDC/1.1 A at 240 VDC Inductive load (DC-13): 4 A at 24 VDC/1.1 A at 120 VDC/0.55 A at 240 VDC | Ratings explanation | Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 30 operations/min | 
| Terminal specifications | Screw terminal (M3.5) | |
| Permissible operating frequency | Electrical: Max. 30 operations / 1 minute Mechanical: Max. 60 operations / 1 minute | |
| Insulation resistance | 100 MΩ min. (at 500 VDC, Not available for lighting units) | |
| Dielectric strength | Between each terminaland ground: 2500 VAC 50/60 Hz 1 min Between each terminal of the same polarities: 2500 VAC 50/60 Hz 1 min (Not available for lighting units) (Initial value) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction within 1 ms) | |
| Shock resistance | Malfunction: 1000 m/s2 max. (malfunction within 1 ms) | |
| Ambient temperature range | Operating: -25 to 55  ℃ (with no freezing or condensation) Storage: -40 to 80 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (EN60947-5-1) | |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
Series