Oil-resistant, Robust, Compact Photoelectric Sensor
                                 
                            
Image
| Sensing method | Diffuse-reflective | 
|---|---|
| Sensing distance | White paper 300 x 300 mm: 1 m | 
| Light source | Infrared LED (870 nm) | 
| Connection method | Pre-wired M12 connector models | 
As of July 25, 2024
| Shape | Square type | 
|---|---|
| Sensing method | Diffuse-reflective | 
| Sensing distance | White paper 300 x 300 mm: 1 m | 
| Differential distance | 20% max. of sensing distance | 
| Light source | Infrared LED (870 nm) | 
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included | 
| Current consumption | 25 mA max. | 
| Control output | PNP open collector 30 VDC max. 100 mA max. Residual voltage: 2 V max. | 
| Operation mode | Light-ON/Dark-ON selectable | 
| Protective circuit | Output short-circuit protection, Output reverse polarity protection, Power supply reverse polarity protection | 
| Response time | Operate or reset: 1 ms max. | 
| Sensitivity setting | Single-turn adjustment | 
| Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. | 
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) | 
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) | 
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) | 
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) | 
| Insulation resistance | 20 MΩ min. (500 VDC megger) | 
| Dielectric strength | 1000 VAC 50/60 Hz 1 min | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions | 
| Degree of protection | IEC: IP67 Company standard: Oil-proof DIN40050-9: IP69K | 
| Connection method | Pre-wired M12 connector models (Cable length 0.3 m) | 
| Indicator | Operation indicator (yellow), Stability indicator (green) | 
| Weight | Package: Approx. 50 g | 
| Accessories | Instruction manual | 
| Material | Case: SUS316L Lens: Methacrylate resin Display: PEI (Polyetherimide) Mode selector switch: PEEK Adjustment: PEEK Cable: Oil-resistant vinyl chloride Seals: Fluorocarbon rubber | 
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Excess gain ratio vs. setting distance

Sensing object size vs. setting distance

As of July 25, 2024