Switch Mode Power Supply (15/30/50/100/150/300/600-W Models)
Image
Power rating |
50 W |
---|---|
Output voltage |
12 VDC |
Rated input voltage |
100 to 240 VAC |
Construction |
Covered type |
Connection |
Terminal blocks |
Terminal type |
Screw terminal |
As of September 4, 2025
Power rating | 50 W | |
---|---|---|
Output voltage | 12 VDC | |
Efficiency | 84 % typ. (at 100 VAC input) 86 % typ. (at 200 VAC input) 86 % typ. (at 230 VAC input) | |
Input | Rated input voltage | 100 to 240 VAC | Allowable input voltage variable range | 85 to 264 VAC (Single-phase) 80 to 370 VDC | Frequency | 50/60Hz (47 to 450 Hz) | Rated input current | 1.1 A typ. (at 100 VAC input) 0.62 A typ. (at 200 VAC input) | Leakage current | 0.5 mA max. (at 100 VAC input) 1 mA max. (at 200 VAC input) | Inrush current (cold start at 25 ℃) | 14 A typ. (at 100 VAC input) 28 A typ. (at 200 VAC input) |
Output | Rated output current | 4.3 A | Output voltage variable range | -10 to +15 % (With V.ADJ) | Ripple | 40 mV(p-p) max. | Static input variation influence | 0.5 % max. | Static load variation influence | 1.0 % max. | Ambient temperature variation influence | 0.05 %/℃ max. | Start up time | 1000 ms max. (at 100 VAC input) 1000 ms max. (at 200 VAC input) | Hold time | 11 ms typ. (at 100 VAC input) 60 ms typ. (at 200 VAC input) |
Additional functions | Overload protection | Yes, automatic reset | Overvoltage protection | Yes, Shut off the input voltage and turn on the input again | Overheat protection | No | Series operation | Yes (Up to 2 Power Supplies with external diode) | Parallel operation | No (However, backup operation is possible, external diodes required.) | Output indicator | Yes (color: green) |
Insulation | Dielectric strength | Between all input terminals and all output terminals: 3 kVAC for 1 min, Cut-off current: 20 mA Between all input terminals and PE terminals: 2 kVAC for 1 min, Cut-off current: 20 mA Between all output terminals and PE terminals: 1 kVAC for 1 min, Cut-off current: 20 mA | Insulation resistance | Between all output terminals and all input terminals/PE terminals: 100 MΩ min., at 500 VDC |
Environment | Vibration resistance | 10 to 55 Hz, 4.5 G max., 0.375 mm single amplitude in each 3 directions for 2 hours | Shock resistance | 150 m/s2, in each 6 directions 3 times | Altitude | 3000 m max. | Ambient temperature (Operating) | -20 to 70 ℃ (with no freezing or condensation) | Ambient temperature (Storage) | -25 to 75 ℃ (with no freezing or condensation) | Ambient humidity (Operating) | 90 %RH max. | Ambient humidity (Storage) | 90 %RH max. |
Reliability | Life expectancy | 10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting) |
Construction | Construction | Covered type | Connection | Terminal blocks | Terminal type | Screw terminal | Mounting | DIN track mounting | Cooling fan | Cooling fan No | Weight (Main) | 300 g max. |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
As of September 4, 2025
As of September 4, 2025
As of September 4, 2025
As of September 4, 2025
Mounting state
As of September 4, 2025
As of September 4, 2025
Terminal arrangement
Block diagram
As of September 4, 2025
As of September 4, 2025
As of September 4, 2025