Oil-resistant, Robust, Compact Photoelectric Sensor
Image
Sensing method |
BGS reflective (fixed distance) |
---|---|
Sensing distance |
White paper 100 x 100 mm: 10 to 200 mm |
Light source |
Red LED (660 nm) |
Connection method |
Pre-wired models |
As of July 25, 2024
Shape | Square type |
---|---|
Sensing method | BGS reflective (fixed distance) |
Sensing distance | White paper 100 x 100 mm: 10 to 200 mm |
Spot size | 18 mm dia. max. (sensing distance: 200 mm) |
Differential distance | 20% max. of sensing distance |
Reflectivity characteristic (black-white error) | 20% max. of sensing distance |
Light source | Red LED (660 nm) |
Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
Current consumption | 25 mA max. |
Control output | NPN open collector 30 VDC max. 100 mA max. Residual voltage: 2 V max. |
Operation mode | Light-ON/Dark-ON selectable |
Protective circuit | Output short-circuit protection, Output reverse polarity protection, Power supply reverse polarity protection |
Response time | Operate or reset: 1 ms max. |
Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | 1000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil-proof DIN40050-9: IP69K |
Connection method | Pre-wired models (Cable length 5 m) |
Indicator | Operation indicator (yellow), Stability indicator (green) |
Accessories | Instruction manual |
Material | Case: SUS316L Lens: Methacrylate resin Display: PEI (Polyetherimide) Cable: Oil-resistant vinyl chloride Seals: Fluorocarbon rubber |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024