Oil-resistant, Robust, Compact Photoelectric Sensor
Image
| Sensing method |
Through-beam type |
|---|---|
| Sensing distance |
15 m |
| Light source |
Infrared LED (870 nm) |
| Connection method |
Pre-wired M12 connector models |
As of November 10, 2025
| Shape | Square type |
|---|---|
| Sensing method | Through-beam type |
| Sensing distance | 15 m |
| Standard sensing object | Opaque: 12 mm dia. min. |
| Directional angle | Emitter: 3 to 15 ° Receiver: 3 to 15 ° |
| Light source | Infrared LED (870 nm) |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
| Current consumption | Emitter: 20 mA max. Receiver: 20 mA max. |
| Control output | PNP open collector 30 VDC max. 100 mA max. Residual voltage: 2 V max. |
| Operation mode | Light-ON/Dark-ON selectable |
| Protective circuit | Output short-circuit protection, Output reverse polarity protection, Power supply reverse polarity protection |
| Response time | Operate or reset: 1 ms max. |
| Sensitivity setting | Single-turn adjustment |
| Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 Company standard: Oil-proof DIN40050-9: IP69K |
| Connection method | Pre-wired M12 connector models (Cable length 0.3 m) |
| Indicator | Operation indicator (yellow), Stability indicator (green), Power indicator (green) |
| Weight | Package: Approx. 90 g |
| Accessories | Instruction manual |
| Material | Case: SUS316L Lens: Methacrylate resin Display: PEI (Polyetherimide) Mode selector switch: PEEK Adjustment: PEEK Cable: Oil-resistant vinyl chloride Seals: Fluorocarbon rubber |
As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025
Excess gain ratio vs. setting distance

As of November 10, 2025