DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire
Image
Sensing head size |
M30 |
---|---|
Type |
Cylinder type (with screw), Shielded |
Power source |
DC 2-wire models |
Sensing distance |
10 mm ±10% |
Setting distance |
0 to 8 mm |
Operation mode |
NC |
As of August 27, 2024
Sensing head size | M30 |
---|---|
Type | Cylinder type (with screw), Shielded |
Power source | DC 2-wire models |
Sensing distance | 10 mm ±10% |
Setting distance | 0 to 8 mm |
Differential distance | 10% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 30 x 30 x 1 mm |
Response frequency | 400 Hz |
Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
Operating voltage range | 10 to 30 VDC |
Leakage current | 0.8 mA max. |
Control output (Switching capacity) | 3 to 100 mA |
Indicator | Operation indicator (red) |
Operation mode | NC |
Polarity | Polarity |
Protective circuit | Output short-cut protection Surge suppressor |
Ambient temperature (Operating) | -25 to 70 ℃(with no freezing or condensation) |
Ambient temperature (Storage) | -40 to 85 ℃(with no freezing or condensation) |
Ambient humidity (Operating) | 35 to 95 % (with no condensation) |
Ambient humidity (Storage) | 35 to 95 % (with no condensation) |
Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil-proof |
Connection method | Pre-wired models (5 m) |
Material | Case: Brass nickel plating Sensing surface: Polybutylene terephthalate (PBT) Cable: PVC Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
Accessories | Instruction manual, Clamping nuts, Toothed washers |
As of August 27, 2024
As of August 27, 2024
Dimensions
As of August 27, 2024
As of August 27, 2024
Output circuit
Timing chart
As of August 27, 2024
As of August 27, 2024
Mutual interference
A: 100 mm min., B: 70 mm min.
As of August 27, 2024
As of August 27, 2024
Effects of surrounding metals
l: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 40 mm min., n: 45 mm min.
As of August 27, 2024
As of August 27, 2024
Sensing distance vs. size and material of sensing object
Sensing range
Residual voltage
As of August 27, 2024