DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire
                                 
                            
Image
| Sensing head size | M18 | 
|---|---|
| Type | Cylinder type (with screw), Unshielded, Different frequency type | 
| Power source | DC Three-wires models | 
| Sensing distance | 10 mm ±10% | 
| Setting distance | 0 to 8 mm | 
| Operation mode | NO | 
As of September 4, 2025
| Sensing head size | M18 | 
|---|---|
| Type | Cylinder type (with screw), Unshielded, Different frequency type | 
| Power source | DC Three-wires models | 
| Sensing distance | 10 mm ±10% | 
| Setting distance | 0 to 8 mm | 
| Differential distance | 10% max. of sensing distance | 
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) | 
| Standard sensing object | Iron 30 x 30 x 1 mm | 
| Response frequency | 200 Hz | 
| Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. | 
| Operating voltage range | 10 to 30 VDC | 
| Current consumption | 13 mA max. | 
| Control output (Output type) | NPN collector load built-in output | 
| Control output (Switching capacity) | 200 mA max. | 
| Indicator | Operation indicator (red) | 
| Operation mode | NO | 
| Protective circuit | Output short-cut protection Power supply reverse polarity protection Surge suppressor | 
| Ambient temperature (Operating) | -40 to 85 ℃(with no freezing or condensation) | 
| Ambient temperature (Storage) | -40 to 85 ℃(with no freezing or condensation) | 
| Ambient humidity (Operating) | 35 to 95 % (with no condensation) | 
| Ambient humidity (Storage) | 35 to 95 % (with no condensation) | 
| Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of -40 to 85 ℃ ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ | 
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range | 
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC | 
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions | 
| Degree of protection | IEC: IP67 Company standard: Oil-proof | 
| Connection method | Pre-wired models (5 m) | 
| Material | Case: Brass nickel plating Sensing surface: Polybutylene terephthalate (PBT) Cable: PVC Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating | 
| Accessories | Instruction manual, Clamping nuts, Toothed washers | 
As of September 4, 2025
As of September 4, 2025
Dimensions

As of September 4, 2025
As of September 4, 2025
Output circuit

Timing chart

As of September 4, 2025
As of September 4, 2025
Mutual interference

A: 100 mm min., B: 60 mm min.
As of September 4, 2025
As of September 4, 2025
Effects of surrounding metals

l: 22 mm min., dia. d: 55 mm min., D: 22 mm min., m: 40 mm min., n: 54 mm min.
As of September 4, 2025
As of September 4, 2025
Sensing distance vs. size and material of sensing object

Sensing range

As of September 4, 2025