Page top

E2EZ-X8D1-M1TJ 0.3M

Chip-immune Inductive Proximity Sensor

Image

Anti-aluminum cut chips model proximity sensor, Sensing distance 8 mm, DC 2-wire models, NO, Prewired M12 smart click connector model, 0.3 m

Sensing head size M30
Type Cylinder type (with screw), Shielded
Power source DC 2-wire models
Sensing distance 8 mm ±10%
Setting distance 0 to 6.4 mm
Operation mode NO

Item list of E2EZ

  • Ratings/Performance
Sensing head sizeM30
TypeCylinder type (with screw), Shielded
Power sourceDC 2-wire models
Sensing distance8 mm ±10%
Setting distance0 to 6.4 mm
Differential distance20% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 54 x 54 x 1 mm
Response frequency30 Hz (Average value)
Power supply voltage12 to 24 VDC ripple (p-p) 10% max.
Operating voltage range10 to 30 VDC
Leakage current0.8 mA max.
Control output (Switching capacity)3 to 100 mA
Control output (Residual voltage)3 V max. (Load current 100 mA with cable length of 2 m)
IndicatorOperation indicator (red), Operation setting indicator (green)
Operation modeNO
PolarityPolarity
Protective circuitOutput short-cut protection
Surge suppressor
Ambient temperature (Operating)0 to 50 ℃
Ambient temperature (Storage)0 to 50 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±20% max. of sensing distance at 23 ℃ in the temperature range of 0 to 50 ℃
Voltage influence±2.5% max. of sensing distance at rated voltage in the rated voltage ±10% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPrewired M12 smart click connector model (0.3 m)
WeightPackage: Approx. 160 g
MaterialCase: Brass nickel plating
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Iron zinc plating
Toothed washers: Iron zinc plating
AccessoriesInstruction manual
  • Output circuit

Timing chart

  • Mutual interference

Mutual interference

A: 60 mm min., B: 100 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

Iron

l: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 32 mm min., n: 45 mm min.

Aluminum

l: 10 mm min., dia. d: 70 mm min., D: 10 mm min., m: 32 mm min., n: 90 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Series

Chip-immune Inductive Proximity Sensor

E2EZ