General-purpose Relays
Image
| Coil ratings |
100 VDC 18.5 mA |
|---|---|
| Operating indicator |
LED/Mechanical indicator |
| Contact form |
3PDT |
| Contact method |
Single |
| Contact material |
Ag alloy |
| Contact rated load |
250 VAC 10 A (NO contact: Resistive load) 250 VAC 5 A (NC contact: Resistive load) 250 VAC 7 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (NO contact: Resistive load) 30 VDC 5 A (NC contact: Resistive load) |
| Terminal structure |
Plug-in terminal |
As of June 17, 2025
| Operating indicator | LED/Mechanical indicator | |
|---|---|---|
| Degree of protection | Closed type (cover) | |
| Terminal structure | Plug-in terminal | |
| Coil | Coil ratings | 100 VDC 18.5 mA | Coil resistance | 7390 Ω | Operate voltage (Set voltage) | 80 % max. | Release voltage (Reset voltage) | 15 % min. | Maximum voltage | 110 % | Power consumption | Approx. 1.4 W |
| Contact | Contact rated load | 250 VAC 10 A (NO contact: Resistive load) 250 VAC 5 A (NC contact: Resistive load) 250 VAC 7 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (NO contact: Resistive load) 30 VDC 5 A (NC contact: Resistive load) | Max. contact voltage | 250 VAC 250 VDC | Max. contact current | AC: 10 A DC: 10 A | Maximum switching power | 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 W (NO contact: Resistive load) 150 W (NC contact: Resistive load) | Contact form | 3PDT | Contact method | Single | Contact material | Ag alloy |
| Contact resistance | 100 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Operating time | 30 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Reset time | 20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Maximum operating frequency | Mechanical: 18000 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2500 VAC 50/60 Hz 1 min Between contacts of different polarity: 2500 VAC 50/60 Hz 1 min Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 100 m/s2 |
| Endurance (Mechanical) | 5,000,000 operations min. (switching frequency 1,800 operations/h) |
| Endurance (Electrical) | 100,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 1 VDC 10 mA (failure level: Preference value, Switching frequency: 30 operations per minute) |
| Ambient temperature (Operating) | -25 to 60 ℃ |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 90 g |
| Mounting method | Socket |
| Applicable socket | PF113A-E/ PF113A |
As of June 17, 2025
As of June 17, 2025
Outline drawing

As of June 17, 2025
As of June 17, 2025
Terminal arrangement and internal connection

As of June 17, 2025
As of June 17, 2025
Switching capacities

As of June 17, 2025