Solid State Relays
Image
| Product classification |
For single-phase heater |
|---|---|
| Zero cross function |
Equipped |
| Operating indicator |
None |
| Rated voltage |
5 VDC |
| Rated load voltage |
100 to 240 VAC |
| Load current |
0.1 to 10 A (With heat sink at 40 ℃) 0.1 to 5 A (Without a heat sink at 40 ℃) |
| Terminal structure |
Tab terminal (Input: #110, Output: #250) |
As of July 25, 2024
| Product classification | For single-phase heater | |
|---|---|---|
| Number of phases | Single-phase | |
| Isolation method | Phototriac | |
| Zero cross function | Equipped | |
| Operating indicator | None | |
| Terminal structure | Tab terminal (Input: #110, Output: #250) | |
| Mounting | Screw mounting | |
| Input | Rated voltage | 5 VDC | Operating voltage range | 4 to 6 VDC | Input impedance | 250 Ω±20% | Operate voltage | 4 V max.DC | Release voltage | 1 V min.DC |
| Output | Rated load voltage | 100 to 240 VAC | Load voltage range | 75 to 264 VAC | Load current | 0.1 to 10 A (With heat sink at 40 ℃) 0.1 to 5 A (Without a heat sink at 40 ℃) | Inrush current resistivity | 150 A (60 Hz 1 cycle) |
| Operate time | 1/2 cycle of load power source + 1 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.6 V max. (RMS) |
| Leakage current | 2 mA max. (at 100 VAC) 5 mA max. (at 200 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2000 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 37 g |
| Other feature | Certified by UL, CSA, and EN (TUV) |
As of July 25, 2024
As of July 25, 2024

Mounting holes

As of July 25, 2024
As of July 25, 2024
Terminal arrangement and internal connection

As of July 25, 2024
As of July 25, 2024
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

As of July 25, 2024