General-purpose Limit Switch
Image
| Shape/Structure |
General-purpose Limit switches |
|---|---|
| Actuator |
Top plunger |
| Operation type |
Simultaneous operation type |
| Operating mechanism |
Snap action |
| Contact form |
DPST-NO/DPST-NC |
| Degree of protection |
IP67 NEMA Type1, 2, 3, 4, 4X, 5, 6P, 12, 13 |
As of September 4, 2025
| Shape/Structure | General-purpose Limit switches |
|---|---|
| Operating mechanism | Snap action |
| Operation type | Simultaneous operation type |
| ctuator | Top plunger 11 dia. x 5 Stainless steel roller Roller |
| Frequency | 50/60 Hz |
| Contact configuration | 4-circuit double break type |
| Contact form | DPST-NO/DPST-NC |
| Load | General load |
| Ratings (DC): Non-Inductive load | Resistive load (NC): 5 A at 12 VDC/3 A at 24 VDC/1 A at 48 VDC |
| Inrush current | NC: 30 A max. NO: 20 A max. |
| Indicator | LED, Possible to change between Light when operating and Light when not operating. |
| Conduit | G1/2 |
| Ambient temperature | Operating: -10 to 80 ℃ |
| Ambient humidity | 35 to 95 % (with no icing) |
| Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 300 operations / 1 min max. |
|---|---|
| Contact resistance (Initial value) | 25 mΩ max. |
| Insulation resistance | Between each terminal of the same polarities: 100 MΩ min. Between live-metallic part and ground: 100 MΩ min. Between each terminal and non-live-metallic part: 100 MΩ min. at 500 VDC |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
| Durability | Electrical: 750,000 operations min. (5 A at 125 VAC) |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
| Shock resistance | Destruction: 1,000 m/s2 max. |
| Degree of protection | IP67 NEMA Type1, 2, 3, 4, 4X, 5, 6P, 12, 13 |
| Classification of protection against electric shock | Class I (with ground terminal) |
| Operating Force (OF) | Standard value 17.65 N max. |
|---|---|
| Release Force (RF) | Standard value 4.90 N min. |
| Pre-Travel (PT) | Standard value 1.6 mm max. |
| Movement Differential (MD) | Standard value 1.0 mm max. |
| Over-Travel (OT) | Standard value 5.1 mm min. |
| Operating Position (OP) | Standard value 56±0.8 mm |
As of September 4, 2025
As of September 4, 2025
Mounting hole dimensions

As of September 4, 2025
As of September 4, 2025

As of September 4, 2025
As of September 4, 2025
Durability curve
Electrical:

As of September 4, 2025