Pushbutton Switch (Cylindrical 22/25-dia.)
Image
Type |
Pushbutton switch |
---|---|
Appearance |
Shape: Cylindrical type (22/25 mm dia.) Pushbutton: Square guard type |
Lighted method |
Lighted (Super-bright LED) |
Pushbutton |
Full screen: Green |
Terminal |
Screw terminal (M3.5) |
Mounting method |
Mounting ring |
As of September 9, 2016
Type | Pushbutton switch |
---|---|
Load | General load |
Appearance | Shape: Cylindrical type (22/25 mm dia.) Pushbutton: Square guard type |
Lighted method | Lighted (Super-bright LED) |
Pushbutton | Full screen: Green |
Switch rating (Resistive load) | 24 VAC, 10 A / 110 VAC, 10 A / 220 VAC, 6 A / 380 VAC, 3 A / 440 VAC, 2 A 24 VDC, 10 A / 110 VDC, 2 A / 220 VDC, 0.6 A / 380 VDC, 0.2 A |
Lamp rate | 24 VAC/VDC 8 mA |
Lamp operating voltage | 24 VAC/VDC +/- 5% |
Operating function | Momentary |
Contact form | 2-circuit double break type (DPST-NO) |
Terminal | Screw terminal (M3.5) |
Mounting method | Mounting ring |
Permissible operating frequency | Electrically: 30 operations / 1 minute Max. Mechanically: 60 operations / 1 minute Max. |
Insulation resistance | Between each terminal of the same polarities: 100MΩ Between each terminal of the different polarities: 100MΩ Between live-metallic part and ground: 100MΩ |
Dielectric strength | Between each terminal of the same polarities: 2500 V Between each terminal of the different polarities: 2500 V Between live-metallic part and ground: 2500 V |
Vibration resistance (Malfunction) | 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. |
Shock resistance (Destruction) | 1000m/s**2 |
Shock resistance (Malfunction) | Malfunction time is 1 ms max. at the free position and the total travel position at 600 m/s**2. |
Ambient temperature | Operating: -20 to 55 ℃ Storage: -40 to 70 ℃ |
Ambient humidity | Operating: 35 to 85%RH Storage: 35 to 85%RH |
Degree of protection | IP65 |
Classification of protection against electric shock | Class II |
PTI (Tracking characteristic) | 175 |
Pollution degree | 3 (EN60947-5-1) |
Total Travel (TT) | 5.5 mm Max. |
---|
As of September 9, 2016
about this Product