D4CC-3060

Miniature Limit Switch

Image

General-purpose Limit switches, General load, IP67, SPDT, Center roller lever

Shape/Structure General-purpose Limit switches
Actuator Center roller lever
17.5 dia. x 7 Stainless steel roller
Electrical ratings 1 A at 30 VDC
Load General load
Degree of protection IP67

Item list of D4CC

  • Ratings / Performance
Shape/StructureGeneral-purpose Limit switches
Service lifeGeneral type
ActuatorCenter roller lever
17.5 dia. x 7 Stainless steel roller
Electrical ratings1 A at 30 VDC
Frequency50/60 Hz
Contact formSPDT
LoadGeneral load
Ratings (DC): Non-Inductive loadRated voltage: 30 VDC / Resistive load: 1 A(NC) 1 A(NO) / Lamp load: 1 A(NC) 1 A(NO)
Ratings (DC): Inductive loadRated voltage: 30 VDC / Inductive load: 1 A(NC) 1 A(NO) / Motor load: 1 A(NC) 1 A(NO)
Inrush currentNC: 5 A
NO: 2.5 A
Ambient temperatureOperating: -10 to 70 ℃
(no icing)
Ambient humidityOperating: 35 to 95% RH
(no condensation)
Permissible operating frequency (Mechanically)120 operations / 1 minute max.
Permissible operating frequency (Electrically)30 operations / 1 minute max.
Contact resistance (Initial value)100 mΩ max.
Insulation resistance100 MΩ min.
(at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz for 1 min
Between live-metallic part and ground: 1,500 VAC 50/60 Hz for 1 min
Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz for 1 min
Durability (Mechanically)10,000,000 operations min.
(Temperature, Humidity conditions: 5 to 35 ℃, 40 to 70% RH)
Vibration resistance (Malfunction)10 to 55 Hz, 1.5-mm double amplitude
Shock resistance (Destruction)1000 m/s**2 max.
Shock resistance (Malfunction)500 m/s**2 max.
Degree of protectionIP67
Operating Force (OF)Standard value 6.67 N max.
Release Force (RF)Standard value 1.47 N min.
Pre-Travel (PT)Standard value 10±3 °
Over-Travel (OT)Standard value 50 ° min.
Movement Differential (MD)Standard value 3 ° max.

Series

Miniature Limit Switch

D4CC

about this Product