Page top

D4CC-4050

Miniature Limit Switch

Image

Small limit switch, Plastic rod, 1 A at 30 VDC (with operation indicator)

Shape/Structure General-purpose Limit switches
Actuator Plastic rod
Electrical ratings 1 A at 30 VDC
Contact form SPDT
Degree of protection IP67

Item list of D4CC

  • Ratings / Performance
Shape/StructureGeneral-purpose Limit switches
ctuatorPlastic rod
Nylon rod
Electrical ratings1 A at 30 VDC
Contact formSPDT
LoadGeneral load
Ratings (DC): Non-Inductive loadResistive load: 1 A at 30 VDC
Lamp load: 1 A at 30 VDC
Inductive load: 1 A at 30 VDC
Motor load: 1 A at 30 VDC
Inrush currentNC: 5 A max.
NO: 2.5 A max.
IndicatorLED, Light when not operating
30 VDC
Leakage current: Approx. 1 mA
Ambient temperatureOperating: -10 to 70 ℃ (with no icing)
Ambient humidity35 to 95 %
Permissible operating speed1 mm/s to 1 m/s
Permissible operating frequencyElectrical: 30 operations / 1 minute max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)100 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min
DurabilityElectrical: 200,000 operations min. (1 A at 125 VAC)
Mechanical: 10 million operations min.
Shock resistanceDestruction: 1,000 m/s2 max.
Degree of protectionIP67
Operating Force (OF)Standard value 1.47 N max.
Pre-Travel (PT)Standard value 15 ° max.
  • Dimensions

Mounting hole dimensions

  • Circuits configuration

Connector pin arrangement

Series

Miniature Limit Switch

D4CC