Page top

D4C-1202

Enclosed Switch

Image

Small limit switch, Roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (3 m)

Shape/Structure General-purpose Limit switches
Actuator Roller plunger
Electrical ratings 5 A at 250 VAC/ 4 A at 30 VDC
Contact form SPDT
Cable specifications VCTF oil-resistant cable, 4 cores, 3 m
Degree of protection IP67

Item list of D4C

  • Ratings / Performance
Shape/StructureGeneral-purpose Limit switches
ctuatorRoller plunger 12 dia. x 4.4
Sintered stainless steel roller
Electrical ratings5 A at 250 VAC/ 4 A at 30 VDC
Frequency50/60 Hz
Contact formSPDT
LoadGeneral load
Ratings (AC): Non-Inductive loadResistive load: 5 A at 125 VAC/5 A at 250 VAC
Lamp load (NC): 1.5 A at 125 VAC/1 A at 250 VAC
Lamp load (NO): 7 A at 125 VAC/0.5 A at 250 VAC
Inductive load: 3 A at 125 VAC/2 A at 250 VAC
Motor load (NC): 2.5 A at 125 VAC/1.5 A at 250 VAC
Motor load (NO): 1.3 A at 125 VAC/0.8 A at 250 VAC
Ratings (DC): Non-Inductive loadResistive load: 5 A at 8 VDC/5 A at 14 VDC/4 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Lamp load: 2 A at 8 VDC/2 A at 14 VDC/2 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Inductive load (NC): 5 A at 8 VDC/4 A at 14 VDC/3 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Inductive load (NO): 4 A at 8 VDC/4 A at 14 VDC/3 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Motor load: 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Inrush currentNC: 20 A max.
NO: 10 A max.
Earth terminalWith earth wire
Cable specificationsVCTF oil-resistant cable, 4 cores, 3 m
Nominal sectional area: 0.75 mm2
Diameter: 7.6 dia.
Ambient temperatureOperating: -10 to 70 ℃ (with no icing)
Ambient humidity35 to 95 %
Permissible operating speed0.1 mm/s to 0.5 m/s
Permissible operating frequencyElectrical: 30 operations / 1 minute max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)300 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween live-metallic part and ground: 2.5 kV
Between each terminal and non-live-metallic part: 2.5 kV
DurabilityElectrical: 200,000 operations min. (5 A at 125 VAC)
Mechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude
Shock resistanceDestruction: 1,000 m/s2 max.
Malfunction: 500 m/s2 max.
Degree of protectionIP67
Classification of protection against electric shockClass I (with earth wire)
WeightApprox. 360 g
Operating Force (OF)Standard value 11.77 N max.
Release Force (RF)Standard value 4.41 N min.
Pre-Travel (PT)Standard value 1.8 mm max.
Movement Differential (MD)Standard value 0.2 mm max.
Over-Travel (OT)Standard value 3 mm min.
Operating Position (OP)Standard value 28.5±1 mm
  • Dimensions

Mounting hole dimensions

  • Circuits configuration

  • Characteristic chart

Durability curve

Electrical:

Series

Enclosed Switch

D4C