D4C-6320

Enclosed Switch

Image

General-purpose Limit switches, Micro load, IP67, SPDT, Roller lever(38 R), LED, VCTF oil-resistant cable 4 cores 5 m

Shape/Structure General-purpose Limit switches
Actuator Roller lever
17.5 dia. x 7 Sintered stainless steel roller 38 R
Electrical ratings 0.1 A at 30 VDC
Load Micro load
Cable specifications VCTF oil-resistant cable, 5 m
Degree of protection IP67

Item list of D4C

  • Ratings / Performance
Shape/StructureGeneral-purpose Limit switches
Service lifeGeneral type
ActuatorRoller lever
17.5 dia. x 7 Sintered stainless steel roller 38 R
Electrical ratings0.1 A at 30 VDC
Frequency50/60 Hz
Contact formSPDT
LoadMicro load
Ratings (DC): Non-Inductive loadRated voltage: 8 VDC / Resistive load: 0.1 A(NC) 0.1 A(NO)
Rated voltage: 14 VDC / Resistive load: 0.1 A(NC) 0.1 A(NO)
Rated voltage: 30 VDC / Resistive load: 0.1 A(NC) 0.1 A(NO)
Protective circuitClassification of protection against electric shock: Class I (with earth wire)
Short-circuit protective device: 10 A fuse type gI or gG (IEC60269)
IndicatorLED (Light when not operating)
Voltage: 30 VDC
Leakage current: Approx. 1.7 mA
Earth terminalWith earth wire
Cable specificationsVCTF oil-resistant cable, 5 m
Ambient temperatureOperating: -10 to 70 ℃
(no icing)
Ambient humidityOperating: 35 to 95% RH
(no condensation)
Permissible operating speed1 mm/s to 1 m/s
Permissible operating frequency (Mechanically)120 operations / 1 minute max.
Permissible operating frequency (Electrically)30 operations / 1 minute max.
Contact resistance (Initial value)400 mΩ max.
Insulation resistance100 MΩ min.
(at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz for 1 min
Between live-metallic part and ground: 1,500 VAC 50/60 Hz for 1 min
Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz for 1 min
Impulse withstand voltageBetween live-metallic part and ground: 2.5 kV
Between each terminal and non-live-metallic part: 2.5 kV
Durability (Mechanically)10,000,000 operations min.
(Temperature, Humidity conditions: 5 to 35 ℃, 40 to 70% RH)
Vibration resistance (Malfunction)10 to 55 Hz, 1.5-mm double amplitude
Shock resistance (Destruction)1000 m/s**2 max.
Shock resistance (Malfunction)500 m/s**2 max.
Pollution degree3 (EN60947-5-1)
Degree of protectionIP67
Operating Force (OF)Standard value 5.69 N max.
Release Force (RF)Standard value 1.47 N min.
Pre-Travel (PT)Standard value 25 ° max.
Over-Travel (OT)Standard value 40 ° min.
Movement Differential (MD)Standard value 3 ° max.

Series

Enclosed Switch

D4C

about this Product