D4E-1F10N

Small Sealed Switch

Image

Enclosed Limit switches, General load, IP67, SPDT, Sealed plunger

Shape/Structure Enclosed Limit switches
Actuator Sealed plunger
Electrical ratings 1 A at 30 VDC
Load General load
Degree of protection IP67

Item list of D4E-[]N

  • Ratings / Performance
Shape/StructureEnclosed Limit switches
Service lifeGeneral type
ActuatorSealed plunger
Electrical ratings1 A at 30 VDC
Frequency50/60 Hz
Contact formSPDT
LoadGeneral load
Ratings (DC): Non-Inductive loadRated voltage: 8 VDC / Resistive load: 1 A(NC) 1 A(NO)
Rated voltage: 14 VDC / Resistive load: 1 A(NC) 1 A(NO)
Rated voltage: 30 VDC / Resistive load: 1 A(NC) 1 A(NO)
Ratings (DC): Inductive loadRated voltage: 8 VDC / Inductive load: 1 A(NC) 1 A(NO)
Rated voltage: 14 VDC / Inductive load: 1 A(NC) 1 A(NO)
Rated voltage: 30 VDC / Inductive load: 1 A(NC) 1 A(NO)
Inrush currentNC: 1 A
NO: 1 A
Protective circuitClassification of protection against electric shock: Class II (Grounding not required with double) insulation
Short-circuit protective device: 10 A fuse type gI or gG (IEC60269)
Ambient temperatureOperating: -10 to 80 ℃
(no icing)
Ambient humidityOperating: 35 to 95% RH
(no condensation)
Permissible operating speed0.1 mm/s to 0.5 m/s
Permissible operating frequency (Mechanically)120 operations / 1 minute max.
Permissible operating frequency (Electrically)30 operations / 1 minute max.
Contact resistance (Initial value)15 mΩ max.
Insulation resistance100 MΩ min.
(at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz for 1 min
Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz for 1 min
Impulse withstand voltageBetween each terminal and non-live-metallic part: 2.5 kV
Durability (Mechanically)10,000,000 operations min.
(Temperature, Humidity conditions: 5 to 35 ℃, 40 to 70% RH)
Durability (Electrically)5,000,000 operations min. (10 mA at 24 VDC)
(Temperature, Humidity conditions: 5 to 35 ℃, 40 to 70% RH)
Vibration resistance (Malfunction)10 to 55 Hz, 1.5-mm double amplitude
Shock resistance (Destruction)1000 m/s**2 max.
Shock resistance (Malfunction)300 m/s**2 max.
Pollution degree3 (EN60947-5-1)
Degree of protectionIP67
Operating Force (OF)Standard value 11.77 N max.
Release Force (RF)Standard value 4.90 N min.
Pre-Travel (PT)Standard value 1.5 mm max.
Over-Travel (OT)Standard value 3 mm min.
Movement Differential (MD)Reference value 0.1 mm
Operating Position (OP)Standard value 30±0.8 mm

Series

Small Sealed Switch

D4E-[]N

about this Product