E2KQ-X10ME1 2M

Chemical-resistant Proximity Sensor

Image

Capacitive type, Unshielded, Cylinder typeM18, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, NPN, Pre-wired models (2 m)

Sensing head size M18
Type Cylinder type
Capacitive type
Unshielded
Sensing distance 10 mm
Setting distance 6 to 10 mm
Operation mode NO

Item list of E2KQ-X

  • Ratings/Performance
Sensing head sizeM18
TypeCylinder type
Capacitive type
Unshielded
Sensing distance10 mm
Setting distance6 to 10 mm
Differential distance4% to 20% of sensing distance
Sensing objectConductor and dielectrics
Standard sensing objectWith grounded metal 50 x 50 x 1 mm
Power sourceDC Three-wires models
Power supply voltage12 to 24 VDC (ripple(p-p) 10% max.)
Operating voltage range10 to 30 VDC
Current consumption15 mA max.
Control output (Output type)NPN
Control output (Switching capacity)100 mA
Control output (Residual voltage)1.5 V (Load current 100 mA with cable length of 2 m)
IndicatorDetection indicator (red)
Operation modeNO
Protective circuitReverse polarity protection, Surge suppressor
Ambient temperatureOperating: -10 to 55 ℃
Storage: -25 to 55 ℃
(no icing)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 85%
(no condensation)
Temperature influence±15% max. of sensing distance in temperature range of -10 to +55 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±2% max. of sensing distance in rated voltage range ±20%.
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 500 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance500 m/s**2, 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP66
Company standard: Oil-proof
Connection methodPre-wired models
(Cable length: 2 m)
Weight (Packed state)approx. 150 g
MaterialCase: Fluoride resin
Sensing surface: Fluoride resin
Clamping nuts: Fluoride resin
AccessoriesInstruction manual, Adjustment driver
  • Dimensions

  • Output circuit

  • Sensing range

  • Sensing distance vs. size and material of sensing object

  • Mutual interference

A: 200 mm B: 32 mm

Series

Chemical-resistant Proximity Sensor

E2KQ-X

about this Product