Page top

E3T-FL13 2M

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier

Image

Ultraflat photoelectric sensor, BGS reflective, Sensing distance 1 to 15 mm, PNP output, Dark-ON, Red light, M2 mounting, 2 m

Sensing method BGS reflective
Sensing distance White paper 50 x 50 mm: 1 to 15 mm
Light source Red LED (650 nm)
Connection method Pre-wired models

Item list of E3T

  • Ratings/Performance
ShapeRectangular type (Flat)
Sensing methodBGS reflective
Sensing distanceWhite paper 50 x 50 mm: 1 to 15 mm
Minimum sensing object0.15 mm min. dia. (non-glossy object, sensing distance: 10 mm)
Differential distance0.5 mm max.
Reflectivity characteristic (black-white error)15% max.
Light sourceRed LED (650 nm)
Power supply voltage12 to 24 VDC±10% ripple (p-p) 10% max.
Current consumption20 mA max.
Control outputPNP open collector
26.4 VDC max.
50 mA max.
Residual voltage: 1 V max. (Load current Less than 10 mA)
Residual voltage: 2 V max. (Load current 10 to 50 mA)
Operation modeLight-ON
Protective circuitOutput short-cut protection, Output reverse polarity protection, Power supply reverse polarity protection
Response timeOperate or reset: 1 ms max.
Ambient illuminanceIncandescent lamp: 5,000 lx max.
Sunlight: 10,000 lx max.
Ambient temperature range (Operating)-25 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-40 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 95 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 2000 Hz, 1.5 mm or 300 m/s2 double amplitude for 0.5 hours each in X, Y, and Z directions
Shock resistanceDestruction: 1000 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
Connection methodPre-wired models (Cable length 2 m)
IndicatorOperation indicator (orange), Stability indicator (green)
WeightPackage: Approx. 20 g
AccessoriesInstruction manual, Set screws for mounting (M2*8), Nuts
MaterialCase: Polybutylene terephthalate (PBT)
Lens: Denatured Polyarylate
Display: Denatured Polyarylate
  • Dimensions

  • Output circuit diagram

  • Timing chart

  • Operating range

Series

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier

E3T