Compact Photoelectric Sensor with Built-in Amplifier
Sensing method |
Retro-reflective with M.S.R. function |
---|---|
Sensing distance |
When using the E39-R1S: 150 mm to 3 m When using the E39-R1: 100 mm to 2 m |
Light source |
Red LED (660 nm) |
Connection method |
Pre-wired models |
As of March 13, 2024
Shape | Square type |
---|---|
Sensing method | Retro-reflective with M.S.R. function |
Sensing distance | When using the E39-R1S: 150 mm to 3 m When using the E39-R1: 100 mm to 2 m |
Standard sensing object | Opaque: 75 mm dia. min. |
Directional angle | 2 to 10 ° |
Light source | Red LED (660 nm) |
Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
Current consumption | 30 mA max. |
Control output | PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) |
Operation mode | Light-ON/Dark-ON selectable |
Protective circuit | Output short-circuit protection, Output reverse polarity protection, Power supply reverse polarity protection |
Response time | Operate or reset: 1 ms max. |
Sensitivity setting | Single-turn adjustment |
Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
Ambient temperature range (Operating) | -25 to 55 ℃ (with no icing) |
Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | 1000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil resistance (excluding cables and connectors) |
Connection method | Pre-wired models (Cable length 2 m) |
Indicator | Operation indicator (orange), Stability indicator (green) |
Weight | Package: Approx. 65 g |
Accessories | Instruction manual |
Material | Case: Polybutylene terephthalate (PBT) Lens: Methacrylate resin |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
Excess gain ratio vs. setting distance
As of March 13, 2024