E3ZM-CD82 5M

Oil-resistant, Robust, Compact Photoelectric Sensor


Diffuse-reflective, Sensing distance 1m, Light-ON/Dark-ON selectable, PNP output, Pre-wired models(5m)

Sensing method Diffuse-reflective
Sensing distance 0m to 1m (White paper 300 x 300 mm)
Light source Infrared LED
Control output (Output type) PNP open collector output
Connection method Pre-wired models (Cable length: 5 m)

Item list of E3ZM-C

  • Ratings/Performance
Sensing methodDiffuse-reflective
Sensing distance0m to 1m (White paper 300 x 300 mm)
Differential distance20% Max. of sensing distance
Light sourceInfrared LED
Power supply voltage10 to 30 VDC (ripple (p-p) 10% included)
Current consumption25 mA DC Max.
Control output (Output type)PNP open collector output
Control output (Load current)0 to 100 mA
Control output (Residual voltage)(DC) 2 V Max. (Load current 100mA Max.)
Operation modeLight-ON/Dark-ON selectable
Load power supply voltage30 VDC Max.
Protective circuitSurge suppressor
Output short-cut protection
Output short-circuit protection
Power supply reverse polarity protection
Mutual interference prevention
Response time1 ms Max.
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 3000 lux Max., Sunlight: 10000 lux Max.
Ambient temperatureOperating: -25 to 55℃
Storage: -40 to 70℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP67Company standard: Oil-proof
Connection methodPre-wired models (Cable length: 5 m)
IndicatorOperation indicator (yellow), Stability indicator (green)
Tightening torque0.5 N・m Max. (with M3 screw)
Material (case)SUS316L
Material (lens)Methacrylate resin
AccessoriesInstruction manual
NoteDegree of protection DIN 40050-9 standards: IP69K
  • Dimensions

  • Output circuit

  • Operating range

  • Setting distance


Oil-resistant, Robust, Compact Photoelectric Sensor


about this Product