Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)


Covered type, Natural air-cooling, Input: 80 to 370 VDC 100 to 240 VAC, Power ratings: 240 W, Output: 24 VDC

Power rating 240 W
Rated input voltage 100 to 240 VAC
Output voltage 24 VDC
Heat radiation Natural air-cooling
Construction Covered type
Terminal type Screwless terminal
Mounting type DIN Rail mounting type

Item list of S8VS

  • Ratings / Performance
Power rating240 W
Efficiency85% TYP.(At 100 VAC input)
88% TYP.(At 200 VAC input)
Rated input voltage100 to 240 VAC
Allowable input voltage variable range85 to 264 VAC
80 to 370 VDC
Note at DC inputThe range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).
Frequency50/60 Hz(47 to 63 Hz Single-phase)
Rated input curren2.9A TYP. (At 100 VAC input)
1.5A TYP. (At 200 VAC input)
Power factor0.9 Min.
Leakage current0.5 mA Max. (At 100 VAC input)
1.0 mA Max. (At 200 VAC input)
Inrush current14 A TYP. (At 100 VAC input (For cold start at 25 CEL))
28 A TYP. (At 200 VAC input (For cold start at 25 CEL))
Output voltage24 VDC
Output voltage variable range-10 to +10 % (With V. ADJ)
(The output voltage may increase beyond the allowable voltage range (up to +15% of the rated voltage) depending on the operation of the output voltage adjuster (V.ADJ). When adjusting the output voltage, check the output voltage of the Power Supply and be sure that the load is not damaged.)
Ripple2%(p-p) Max. (Under the rated I/O conditions.)
160mV Max. (Under the rated I/O conditions.)
Static input variation influence0.5% Max. At 85 to 264 VAC input, 100% load
Static load variation influence1.5% Max. At rated input, 0 to 100% load
Ambient temperature variation influence0.05 %/CEL Max.
Rated output current10 A
Start up time510 ms TYP. (100 VAC input)
510 ms TYP. (200 VAC input)
Hold time46ms TYP. (100 VAC input)
46ms TYP. (200 VAC input)
Overload protection105% to 160% of the rated output current
Inverted L voltage drop, Automatic reset
Overvoltage protectionOperated at 130% Min. of the rated output voltage, Shut-off
Resetting: Reset the power by turning it back (OFF time: at least 3 min)
Overheat protectionNo
Maintenance forecast monitor outputYes (open collector output), 30 VDC Max., 50 mA Max., Sinking (NPN)
Total run time monitor outputNo
Undervoltage alarm outputYes (open collector output), 30 VDC Max., 50 mA Max., Sinking (NPN)
Power failure alarm outputNo
Parallel operationNo (However, backup operation is possible; external diodes required.)
N+1 redundant system-
Series operationYes (Up to 2 Power Supplies with external diode)
Remote sensing functionNo
Dielectric strengthBetween all inputs and all outputs/alarm outputs: 3 kVAC for 1 min (Detection current: 20 mA)
Between all inputs and PE terminals: 2 kVAC for 1 min (Detection current: 20 mA)
Between all outputs/alarm outputs and all PE terminals: 1 kVAC for 1 min (Detection current: 20 mA)
Between all outputs and all alarm outputs: 500 VAC for 1 min (Detection current: 20 mA)
Insulation resistanceBetween all outputs/alarm outputs and all inputs/PE terminals: 100 MOhm Min. (at 500 VDC)
Vibration resistance10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours
Shock resistance150 m/s**2, in each 6 directions 3 times
Output indicatorYes (color: green)
Heat radiationNatural air-cooling
ConstructionCovered type
Terminal typeScrewless terminal
Mounting typeDIN Rail mounting type
Weight (Main)Approx. 1150 g

Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

  • Outline drawing

Caution: All units are in millimeters unless otherwise indicated.

  • Connection diagram

Block diagram

  • Derating curve


Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)


about this Product