Function blocks for efficient programming
Function blocks simplify the use of CP2E functions.
- A function block eliminates the complexity of combining multiple instructions
 - Function blocks automatically send and receive data. No need to worry about timing
 - Sample programs are also provided for test purposes
 
For your requirement 1
Simplify data exchange between PLCs via Ethernet
Assembling line
Food packaging line
CP2E offers solution
Ethernet Send/Receive Data Function BlocksFor your requirement 2
Acquire PLC data from host PC using Modbus TCP protocol
Machine to Machine communication
Data collection in storage
CP2E offers solution
Modbus TCP ServerFunction BlockFor your requirement 3
Simplify up to 4-axis linear interpolation
Pick and Place
Substrate transfer machine
CP2E offers solution
Linear InterpolationFunction BlockFor your requirement 4
Control temperature using PLC. Set and monitor temperature control on HMI
Packaging machine
Oven
CP2E offers solution
PID Control with Autotuning Function BlockFor your requirement 5
Easily connect Modbus RTU devices (e.g., inverter) to PLC
Packaging machine
Semiautomatic assembling machine
CP2E offers solution
Modbus RTU Master Function BlocksFor your requirement 6
Simplify Cam positioner with absolute encoder inputs
Packaging machine
Electronic component assembly process