Linear Interpolation Function Block
If you want to
Perform linear interpolation to reduce machine cycle time.
And easily create a linear interpolation program.
This function block is designed to
Execute linear interpolation with up to 4 axes. The function block makes it easy to see settings, improving maintenance and debugging efficiency.
Just set parameters in one function block
(Additional Information) The CP2E-N-type CPU Unit has the Pulse Output function for four axes, enabling 2-axis linear interpolation in two pairs using two Linear Interpolation Function Blocks.