Ethernet Send/Receive Data Function Block
If you want to
Exchange data via Ethernet to share production information between machines in an assembly line or food packaging line etc.
These function blocks are designed to
Exchange data between the CP2E-N-type CPU Units using the built-in Ethernet ports. You can simplify data exchange between CP2E-N-type CPU Units without complicated programming.
・Each node sends data to the other nodes to share data.
When each CP2E-N-type CPU Unit exchanges data with all other CP2E-N-type CPU Units