The 61F model can be selected according to the control method, installation method, liquid to be detected, wiring length, and other requirements.
There are 8 products of Floatless Level Controllers.
Conductive Level Controller
K8AK-LS
Ideal for Liquid Level Control in Industrial Facilities and Equipment.
Floatless Level Switch (Compact Type)
61F-G[]N
Improved Design for a More Lightweight Construction and Reduced Standby Power Consumption.
Floatless Level Switch (Basic Type)
61F-G[]
Basic Building-block Controllers That Mount Directly to Panels for Easier Maintenance
Floatless Level Switch (Compact, Plug-in Type)
61F-LS
Consolidates the Specifications through Free Power Supply, thus Allowing Use in High Temperature Environments with Temperatures of Up to 70°C* * Excluding the DC power supply type.
Floatless Level Switch (Plug-in Type)
61F-G[]P
Compact, Space-saving Plug-in Type Ideal for Pump Panels or Building into Equipment.
Floatless Level Switch (Ultra High-sensitivity Type)
61F-UHS / HSL
Ideal for Detecting Ice, Pure Water, or Humidity
Alternate Operation Relay
61F-AO
Perfect for Alternate Operation of Two Pumps Free Power Supply Makes Maintenance Easy
Alternate Operation Relay
61F-AN
Increases Motor Life and Enables Operating Only One Pump When Cleaning Tanks or as an Emergency Measure for Pump Failures.