| Model | Input | Output | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Rated
voltage |
Operating
voltage |
Impedance | Voltage levels | Applicable load | |||||
| Must
operate voltage |
Must
release voltage |
Rated
load voltage |
Load
voltage range |
Load
current |
Inrush
current |
||||
| G3FM-
2R5SLN |
5 VDC | 4 to 6 VDC | 250 Ω±20% | 4 VDC max. | 1 VDC
min. |
24 to
240 VAC 24 to 110 VDC |
19.2 to
264 VAC 19.2 to 125 VDC |
1 to
500 mA at 40°C |
6 A
(10 ms) |
| 12 VDC | 9.6 to
14.4 VDC |
600 Ω±20% | 9.6 VDC
max. |
||||||
| 24 VDC | 19.2 to
28.8 VDC |
1.2 kΩ±20% | 19.2 VDC | ||||||