| I/O power supply voltage | 20.4 to 26.4 VDC (24 VDC -15%/+10%) | |||
|---|---|---|---|---|
| Current consumption * | I/O Unit interface | I/O power supply | ||
| GT1-ROP08 | 40 mA max. | GT1-ROP08 | 350 mA max. | |
| GT1-FOP08 | GT1-FOP08 | |||
| GT1-ROS16 | 50 mA max. | GT1-ROS16 | 250 mA max. | |
| Connectable Units | 8 | |||
| Dielectric strength | 500 VAC (between isolated circuits) | |||
| Noise immunity | Conforms to IEC 61000-4-4, 2 kV (power line) | |||
| Vibration resistance | 10 to 55 Hz, 1.0-mm double amplitude or 70 m/s2 | |||
| Shock resistance | 200 m/s2 | |||
| Mounting method | DIN 35 mm-track mounting | |||
| Mounting strength | No damage when 100 N pull load was applied in all directions | |||
| Terminal strength | No damage when 100 N pull load was applied | |||
| Screw tightening torque | 0.3 to 0.5 Nm | |||
| Ambient operating temperature | -10°C to 55°C | |||
| Ambient operating humidity | 25% to 85% (with no icing or condensation) | |||
| Ambient storage temperature | -25°C to 65°C | |||
| Accessories | I/O Unit Connecting Cable (40 mm) | |||