The model numbers used to order sets of Units are given in the following tables. One set comprises the Selector, Lamp (lighted models only), and Switch.
Knob-type Selector Switch (Detachable) (Cylindrical 16-dia.)
last update: April 1, 2024
The model numbers used to order sets of Units are given in the following tables. One set comprises the Selector, Lamp (lighted models only), and Switch.
| No. of
notches |
Output | Reset method | Lighting method | Model | |
|---|---|---|---|---|---|
| 2 notches | SPDT | Manual |
![]() |
LED | A165W-J2M[]-24D-1 |
| Non-lighted | A165S-J2M-1 | ||||
| Automaticl |
![]() |
LED | A165W-J2A[]-24D-1 | ||
| Non-lighted | A165S-J2A-1 | ||||
| DPDT | Manual |
![]() |
LED | A165W-J2M[]-24D-2 | |
| Non-lighted | A165S-J2M-2 | ||||
| Automaticl |
![]() |
LED | A165W-J2A[]-24D-2 | ||
| Non-lighted | A165S-J2A-2 | ||||
| 3 notches | DPDT | Manual |
![]() |
LED | A165W-J3M[]-24D-2 |
| Non-lighted | A165S-J3M-2 | ||||
| No. of
notches |
Output | Reset method | Lighting method | Model | |
|---|---|---|---|---|---|
| 2 notches | SPDT | Manual |
![]() |
LED | A165W-A2M[]-24D-1 |
| Non-lighted | A165S-A2M-1 | ||||
| Automaticl |
![]() |
LED | A165W-A2A[]-24D-1 | ||
| Non-lighted | A165S-A2A-1 | ||||
| DPDT | Manual |
![]() |
LED | A165W-A2M[]-24D-2 | |
| Non-lighted | A165S-A2M-2 | ||||
| Automaticl |
![]() |
LED | A165W-A2A[]-24D-2 | ||
| Non-lighted | A165S-A2A-2 | ||||
| 3 notches | DPDT | Manual |
![]() |
LED | A165W-A3M[]-24D-2 |
| Non-lighted | A165S-A3M-2 | ||||
| No. of
notches |
Output | Reset method | Lighting method | Model | |
|---|---|---|---|---|---|
| 2 notches | SPDT | Manual |
![]() |
LED | A165W-T2M[]-24D-1 |
| Non-lighted | A165S-T2M-1 | ||||
| Automaticl |
![]() |
LED | A165W-T2AG-24D-1 | ||
| Non-lighted | A165S-T2A-1 | ||||
| DPDT | Manual |
![]() |
LED | A165W-T2M[]-24D-2 | |
| Non-lighted | A165S-T2M-2 | ||||
| Automaticl |
![]() |
LED | A165W-T2A[]-24D-2 | ||
| Non-lighted | A165S-T2A-2 | ||||
| 3 notches | DPDT | Manual |
![]() |
LED | A165W-T3M[]-24D-2 |
| Non-lighted | A165S-T3M-2 |
Selectors, Lamps, and Switches can be ordered separately. Combinations that are not available as sets can be created using individual Units. Also, store the parts as spares for maintenance and repairs.
| Appearance | Number of
notches |
Reset
method |
Lighting
method |
Model | Selector color
symbol |
|
|---|---|---|---|---|---|---|
| Rectangular
(A165[]-J) ![]() |
2 notches | Manual | LED | A165W-J2M[] | Enter the desired color symbol
for the Selector in[] . R (red), Y (yellow), G (green) |
|
| Non-lighted | A165S-J2M | |||||
| Automatic |
![]() |
LED | A165W-J2A[] | |||
| Non-lighted | A165S-J2A | |||||
| 3 notches | Manual | LED | A165W-J3M[] | |||
| Non-lighted | A165S-J3M | |||||
| Fully
automatic |
![]() |
LED | A165W-J3A[] | |||
| Non-lighted | A165S-J3A | |||||
| Square
(A165[] -A) ![]() |
2 notches | Manual | LED | A165W-A2M[] | Enter the desired color symbol
for the Selector in[] . R (red), Y (yellow), G (green) |
|
| Non-lighted | A165S-A2M | |||||
| Automatic |
![]() |
LED | A165W-A2A[] | |||
| Non-lighted | A165S-A2A | |||||
| 3 notches | Manual | LED | A165W-A3M[] | |||
| Non-lighted | A165S-A3M | |||||
| Fully
automatic |
![]() |
LED | A165W-A3A[] | |||
| Non-lighted | A165S-A3A | |||||
| Round
(A165[] -T) ![]() |
2 notches | Manual | LED | A165W-T2M[] | Enter the desired color symbol
for the Selector in[] . R (red), Y (yellow), G (green) |
|
| Non-lighted | A165S-T2M | |||||
| Automatic |
![]() |
LED | A165W-T2AG | |||
| Non-lighted | A165S-T2A | |||||
| 3 notches | Manual | LED | A165W-T3M[] | |||
| Non-lighted | A165S-T3M | |||||
| Fully
automatic |
![]() |
LED | A165W-T3A[] | |||
| Non-lighted | A165S-T3A | |||||
Note: The selector for non-lighted models is black.
| Appearance | Number of notches | Classification | Model | ||
|---|---|---|---|---|---|
![]() |
2 notches | SPDT | 24 V | Solder terminals | A16W-2N[]-24D-1 |
| DPDT | A16W-2N[]-24D-2 | ||||
| 3 notches | DPDT | A16W-3N[]-24D-2 | |||
| Appearance | Classification | Operating voltage | Model | ||
|---|---|---|---|---|---|
![]() |
Standard loads and microloads | 2 notches | SPDT | 100/110 VAC/VDC | A16L-[]-T1-1 |
| 2 notches | DPDT | A16L-[]-T1-2 | |||
| 3 notches | A16W-3NY-T1-2 | ||||
Note: The LED has a 24-VAC/VDC circuit built in.
| Symbol | Light color |
|---|---|
| R | Red |
| Y | Yellow |
| G | Green |
| Appearance | Classification | Model | Remarks | ||||
|---|---|---|---|---|---|---|---|
![]() |
Standard
loads and microloads |
2
notches DPDT |
Non-lighted | A16-2S | Used for Pushbutton
Switches and Knob-type Selector Switches. |
||
| Lighted | No voltage-reduction
lighting |
A16L-Δ-[]-2S | |||||
| Voltage-
reduction lighting |
100/110
VAC/VDC |
A16L-Δ-T1-2S | |||||
| 200/220
VAC/VDC |
A16L-Δ-T2-2S | ||||||
| 3
notches DPDT |
Non-lighted | A16S-3N-2LS | |||||
| Lighted | No voltage-reduction
lighting |
A16W-3NΔ-24D-2S | |||||
| Voltage-
reduction lighting |
200/220
VAC/VDC |
A16W-3N-Δ-T2-2S | |||||
Note: The 100-V models and 200-V models have a 24-VAC/VDC circuit built in.
Insert symbols in Δ and [].
| Symbol | Light color |
|---|---|
| R | Red |
| Y | Yellow |
| G | Green |
| Symbol | Type | Operating voltage |
|---|---|---|
| 5D | LED | 5 VDC |
| 12D | 12 VAC/VDC | |
| 24D | 24 VAC/VDC |
| Appearance | Classification | Model | ||||
|---|---|---|---|---|---|---|
![]() |
Lighted | Switches (without voltage-
reduction lighting) |
2 notches | SPDT | Solder terminal | A16S-2N-1L |
| DPDT | A16S-2N-2L | |||||
| 3 notches | DPDT | A16S-3N-2L | ||||
| Non-lighted | 2 notches | SPDT | A16S-2N-1 | |||
| DPDT | A16S-2N-2 | |||||
| 3 notches | DPDT | A16S-3N-2 | ||||
![]() |
Lighted | 2 notches | SPDT | PCB terminal | A16S-2N-1LP | |
| DPDT | A16S-2N-2LP | |||||
| Non-lighted | SPDT | A16S-2N-1P | ||||
| DPDT | A16S-2N-2P | |||||
| Operating voltage | Super-bright ![]() |
||
|---|---|---|---|
| Light color | 5 VDC | 12 VAC/VDC | 24 VAC/VDC |
| Red | A16-5DSR | A16-12DSR | A16-24DSR |
| Yellow | A16-5DSY | A16-12DSY | A16-24DSY |
| Green | A16-5DSG | A16-12DSG | A16-24DSG |
| Name | Appearance | Classification | Model | Remarks |
|---|---|---|---|---|
| Panel Plugs |
![]() |
Rectangular | A16ZJ-3003 | Used for covering the panel cutouts for
future panel expansion. Degree of protection: IP40 |
| Square | A16ZA-3003 | |||
| Round | A16ZT-3003 |
| Name | Appearance | Model | Applicable types | Remarks | ||||
|---|---|---|---|---|---|---|---|---|
| Push-
button Switch |
Knob-
type Selector Switch |
Key-type
Selector Switch |
Emer-
gency Stop Switch |
Indicator | ||||
| Screw
Fitting |
![]() |
A16Z-3004 | Yes | Yes | Yes | Yes | Yes | Convenient for ganged
installation. Tighten to a torque of 0.39 Nm min. |
| Extractor |
![]() |
A16Z-5080 | Yes | Yes | Yes | Yes | Yes | Convenient for
extracting the Switches and Lamps. |
last update: April 1, 2024