• Direct opening mechanism to open contacts in emergencies, such as when they are welded.
• Conforms to EN 60947-5-5.
• Includes a safety lock to prevent misuse.
• Features separate construction that allows the Switch to be separated for easier wiring and one-piece construction that allows easier handling.
• Models available with 3 contacts built into a single block (A165E-U).