Page top

Item list of M16

Indicator (Cylindrical 16-dia.)

Indicator (Cylindrical 16-dia.) M16

Cylindrical 16-dia. Indicator

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Cylindrical (16 mm dia.), LED, Red, IP40, Lamp:12 VAC/VDC Red, Solder terminal
Cylindrical (16 mm dia.), LED, Red, IP40, Lamp:24 VAC/VDC Red, Solder terminal
Cylindrical (16 mm dia.), LED, Red, IP40, Lamp:24 VAC/VDC Red, Quick connector
Cylindrical (16 mm dia.), LED, Red, IP40, Lamp:5 VDC Red, Solder terminal
Cylindrical (16 mm dia.), LED, Red, IP40, Lamp:5 VDC Red, Quick connector
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Red, IP40, Lamp:110 VAC/VDC Red, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Red, IP40, Lamp:110 VAC/VDC Red, Quick connector
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Red, IP40, Lamp:220 VAC/VDC Red, Quick connector
Cylindrical (16 mm dia.), LED, White, IP40, Lamp:12 VAC/VDC White, Solder terminal
Cylindrical (16 mm dia.), LED, White, IP40, Lamp:24 VAC/VDC White, Solder terminal
Cylindrical (16 mm dia.), LED, White, IP40, Lamp:24 VAC/VDC White, Quick connector
Cylindrical (16 mm dia.), LED, White, IP40, Lamp:5 VDC White, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), White, IP40, Lamp:110 VAC/VDC White, Solder terminal
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), White, IP40, Lamp:110 VAC/VDC White, Quick connector
Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), White, IP40, Lamp:220 VAC/VDC White, Quick connector
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:12 VAC/VDC Yellow, Solder terminal
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:24 VAC/VDC Yellow, Solder terminal
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:24 VAC/VDC Yellow, Quick connector
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:5 VDC Yellow, Solder terminal
Cylindrical (16 mm dia.), LED, Yellow, IP40, Lamp:5 VDC Yellow, Quick connector