Pushbutton Switch (Cylindrical 22/25-dia.)
Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A22L-CW-T2-11A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, White, LED with Voltage Reduction Unit(200 VAC), SPST-NO + SPST-NC, Alternate |
A22L-CW-T2-20A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, White, LED with Voltage Reduction Unit(200 VAC), DPST-NO, Alternate |
A22L-CY-24A-10A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Yellow, LED (24 VAC/VDC), SPST-NO, Alternate |
A22L-CY-24A-10M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Yellow, LED (24 VAC/VDC), SPST-NO, Momentary |
A22L-CY-24A-11M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Yellow, LED (24 VAC/VDC), SPST-NO + SPST-NC, Momentary |
A22L-CY-24A-20A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Yellow, LED (24 VAC/VDC), DPST-NO, Alternate |
A22L-CY-24A-20M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Yellow, LED (24 VAC/VDC), DPST-NO, Momentary |
A22L-CY-T1-10A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Yellow, LED with Voltage Reduction Unit(100 VAC), SPST-NO, Alternate |
A22L-CY-T2-10M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Yellow, LED with Voltage Reduction Unit(200 VAC), SPST-NO, Momentary |
A22L-CY-T2-11M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Yellow, LED with Voltage Reduction Unit(200 VAC), SPST-NO + SPST-NC, Momentary |
A22L-DA-24A-02M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square guard type, Blue, LED (24 VAC/VDC), DPST-NC, Momentary |
A22L-DA-24A-10A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square guard type, Blue, LED (24 VAC/VDC), SPST-NO, Alternate |
A22L-DA-24A-10M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square guard type, Blue, LED (24 VAC/VDC), SPST-NO, Momentary |
A22L-DA-24A-11A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square guard type, Blue, LED (24 VAC/VDC), SPST-NO + SPST-NC, Alternate |
A22L-DA-24A-11M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square guard type, Blue, LED (24 VAC/VDC), SPST-NO + SPST-NC, Momentary |
A22L-DA-24A-20A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square guard type, Blue, LED (24 VAC/VDC), DPST-NO, Alternate |
A22L-DA-24A-20M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square guard type, Blue, LED (24 VAC/VDC), DPST-NO, Momentary |
A22L-DA-T1-10A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square guard type, Blue, LED with Voltage Reduction Unit(100 VAC), SPST-NO, Alternate |
A22L-DA-T1-20A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square guard type, Blue, LED with Voltage Reduction Unit(100 VAC), DPST-NO, Alternate |
A22L-DA-T2-10M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square guard type, Blue, LED with Voltage Reduction Unit(200 VAC), SPST-NO, Momentary |