Pushbutton Switch (Cylindrical 22/25-dia.)
Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)
about this Product Family
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:110 VAC Yellow, Alternate, SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:110 VAC Yellow, Momentary, SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:110 VAC Yellow, Alternate, DPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:110 VAC Yellow, Momentary, DPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:110 VAC Yellow, Alternate, SPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:110 VAC Yellow, Momentary, SPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:110 VAC Yellow, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:110 VAC Yellow, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:110 VAC Yellow, Alternate, DPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:110 VAC Yellow, Momentary, DPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:220 VAC Yellow, Alternate, SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:220 VAC Yellow, Momentary, SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:220 VAC Yellow, Alternate, DPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:220 VAC Yellow, Momentary, DPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:220 VAC Yellow, Alternate, SPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:220 VAC Yellow, Momentary, SPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:220 VAC Yellow, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:220 VAC Yellow, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:220 VAC Yellow, Alternate, DPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Square projected type, LED (with built-in reduced-voltage lighting function), Yellow, IP65, Lamp:220 VAC Yellow, Momentary, DPST-NO, Screw terminal (M3.5) |