Page top

Item list of A22

Pushbutton Switch (Cylindrical 22/25-dia.)

Pushbutton Switch (Cylindrical 22/25-dia.) A22

Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Cylindrical (22/25 mm dia.), Square guard type, LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:220 VAC Red, Alternate, SPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:220 VAC Red, Momentary, SPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:220 VAC Red, Alternate, DPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:220 VAC Red, Momentary, DPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:220 VAC Red, Alternate, SPST-NO, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:220 VAC Red, Momentary, SPST-NO, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:220 VAC Red, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:220 VAC Red, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:220 VAC Red, Alternate, DPST-NO, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:220 VAC Red, Momentary, DPST-NO, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED, White, IP65, Lamp:24 VAC/VDC Yellow, Alternate, SPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED, White, IP65, Lamp:24 VAC/VDC Yellow, Momentary, SPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED, White, IP65, Lamp:24 VAC/VDC Yellow, Alternate, DPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED, White, IP65, Lamp:24 VAC/VDC Yellow, Momentary, DPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED, White, IP65, Lamp:24 VAC/VDC Yellow, Alternate, SPST-NO, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED, White, IP65, Lamp:24 VAC/VDC Yellow, Momentary, SPST-NO, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED, White, IP65, Lamp:24 VAC/VDC Yellow, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED, White, IP65, Lamp:24 VAC/VDC Yellow, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED, White, IP65, Lamp:24 VAC/VDC Yellow, Alternate, DPST-NO, Screw terminal (M3.5)
Cylindrical (22/25 mm dia.), Square guard type, LED, White, IP65, Lamp:24 VAC/VDC Yellow, Momentary, DPST-NO, Screw terminal (M3.5)