Pushbutton Switch (Cylindrical 22/25-dia.)
Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED, Green, IP65, Lamp:24 VAC/VDC Green, Alternate, SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED, Green, IP65, Lamp:24 VAC/VDC Green, Momentary, SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED, Green, IP65, Lamp:24 VAC/VDC Green, Alternate, DPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED, Green, IP65, Lamp:24 VAC/VDC Green, Momentary, DPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED, Green, IP65, Lamp:24 VAC/VDC Green, Alternate, SPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED, Green, IP65, Lamp:24 VAC/VDC Green, Momentary, SPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED, Green, IP65, Lamp:24 VAC/VDC Green, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED, Green, IP65, Lamp:24 VAC/VDC Green, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED, Green, IP65, Lamp:24 VAC/VDC Green, Alternate, DPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED, Green, IP65, Lamp:24 VAC/VDC Green, Momentary, DPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:110 VAC Green, Alternate, SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:110 VAC Green, Momentary, SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:110 VAC Green, Alternate, DPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:110 VAC Green, Momentary, DPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:110 VAC Green, Alternate, SPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:110 VAC Green, Momentary, SPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:110 VAC Green, Alternate, SPST-NO/SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:110 VAC Green, Momentary, SPST-NO/SPST-NC, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:110 VAC Green, Alternate, DPST-NO, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), Round half guard, LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:110 VAC Green, Momentary, DPST-NO, Screw terminal (M3.5) |