Indicator (Cylindrical 22/25-dia.)
Round Indicator Series with 22 dia. and 25 dia. (when using a ring)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Cylindrical (22/25 mm dia.), LED, Blue, IP65, Lamp:12 VAC/VDC Blue, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED, Blue, IP65, Lamp:24 VAC/VDC Blue, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED, Blue, IP65, Lamp:6 VAC/VDC Blue, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED (with built-in reduced-voltage lighting function), Blue, IP65, Lamp:110 VAC Blue, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED (with built-in reduced-voltage lighting function), Blue, IP65, Lamp:220 VAC Blue, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED, Green, IP65, Lamp:12 VAC/VDC Green, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED, Green, IP65, Lamp:24 VAC/VDC Green, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED, Green, IP65, Lamp:6 VAC/VDC Green, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:110 VAC Green, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED (with built-in reduced-voltage lighting function), Green, IP65, Lamp:220 VAC Green, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED, Red, IP65, Lamp:12 VAC/VDC Red, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED, Red, IP65, Lamp:24 VAC/VDC Red, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED, Red, IP65, Lamp:6 VAC/VDC Red, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:110 VAC Red, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED (with built-in reduced-voltage lighting function), Red, IP65, Lamp:220 VAC Red, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED, White, IP65, Lamp:12 VAC/VDC Yellow, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED, White, IP65, Lamp:24 VAC/VDC Yellow, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED, White, IP65, Lamp:6 VAC/VDC Yellow, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED (with built-in reduced-voltage lighting function), White, IP65, Lamp:110 VAC Yellow, Screw terminal (M3.5) |
![]() |
Cylindrical (22/25 mm dia.), LED (with built-in reduced-voltage lighting function), White, IP65, Lamp:220 VAC Yellow, Screw terminal (M3.5) |