Page top

Item list of D4F

Small Safety Limit Switch

Small Safety Limit Switch D4F

Smallest Class of Safety Limit Switches in the World

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 41 - 48 of 48

  1. 1
  2. 2
  3. 3
Model NumberDescription
High sensitivity, General load/Micro load, IP67, Slow action, 4NC, Roller plunger, UL Style 2464 5 m Underside, Front mounting
High sensitivity, General load/Micro load, IP67, Slow action, 4NC, Roller plunger, UL Style 2464 5 m Right-hand, Front mounting
High sensitivity, General load/Micro load, IP67, Slow action, 4NC, Roller lever (R24.7) Metal lever, Resin roller, UL Style 2464 1 m Underside, Front mounting
High sensitivity, General load/Micro load, IP67, Slow action, 4NC, Roller lever (R24.7) Metal lever, Resin roller, UL Style 2464 1 m Right-hand, Front mounting
High sensitivity, General load/Micro load, IP67, Slow action, 4NC, Roller lever (R24.7) Metal lever, Resin roller, UL Style 2464 3 m Underside, Front mounting
High sensitivity, General load/Micro load, IP67, Slow action, 4NC, Roller lever (R24.7) Metal lever, Resin roller, UL Style 2464 3 m Right-hand, Front mounting
High sensitivity, General load/Micro load, IP67, Slow action, 4NC, Roller lever (R24.7) Metal lever, Resin roller, UL Style 2464 5 m Underside, Front mounting
High sensitivity, General load/Micro load, IP67, Slow action, 4NC, Roller lever (R24.7) Metal lever, Resin roller, UL Style 2464 5 m Right-hand, Front mounting

All Items 41 - 48 of 48

  1. 1
  2. 2
  3. 3