• An incredibly small limit switch with a direct opening mechanism (four-contact construction model).
• High-sensitivity safety limit switch.
• Built-in switches with two- or four-contact construction are available.
• Degree of protection: IP67
• Conforms to EN115-1, EN81-1 and EN81-2. (slow-action models only)
• Certified standards: UL, EN (TÜV), and CCC