|
Power supply voltage |
Output configuration |
Output code |
Resolution (pulses/rotation) |
Connection method |
Model |
|---|---|---|---|---|---|
| 12 to 24 VDC | Open-collector output (NPN) |
Gray | 256, 360, (720) *2 | Pre-wired Connector Model (1 m) |
E6C3-AG5C-C (resolution) 1M
Example: E6C3-AG5C-C 256P/R 1M |
| 256, 360, 720, 1,024 | Pre-wired Model (1 m) *1 |
E6C3-AG5C (resolution) 1M
Example: E6C3-AG5C 256P/R 1M |
|||
| Binary | 32, 40 |
E6C3-AN5C (resolution) 1M
Example: E6C3-AN5C 32P/R 1M |
|||
| BCD | 6, 8, 12 |
E6C3-AB5C (resolution) 1M
Example: E6C3-AB5C 6P/R 1M |
|||
| Open-collector output (PNP) |
Gray | 256, 360, 720, 1,024 |
E6C3-AG5B (resolution) 1M
Example: E6C3-AG5B 256P/R 1M |
||
| Binary | 32, 40 |
E6C3-AN5B (resolution) 1M
Example: E6C3-AN5B 32P/R 1M |
|||
| BCD | 6, 8, 12 |
E6C3-AB5B (resolution) 1M
Example: E6C3-AB5B 6P/R 1M |
|||
| 5 VDC | Voltage output | Binary | 256 | E6C3-AN1E 256P/R 1M | |
| 12 VDC | E6C3-AN2E 256P/R 1M |