Page top

E69-[]

Rotary Encoders Accessories

E69-[]

Couplings, Flanges and Servo Mounting Brackets

Couplings

Coupling Suitability Table

❍ : Suitable and provided with product, Δ: Suitable and sold separately, ---: Not suitable.

Couplings Specification Resin, standard type
Rotary Encoder
Model/shaft dia.
Shaft interior
(tolerance * )
exterior dia.
2 dia.
(Height: 8),
9 dia.
4 dia.
(Height: 8),
13 dia.
6 dia.
(Height: 8),
15 dia.
8 dia.
(Height: 8),
19 dia.
10 dia.
(Height: 8),
22 dia.
Model E69-C02B E69-C04B E69-C06B E69-C08B E69-C10B
E6A2-C
4 dia.
--- ○ --- --- ---
E6B2-C
6 dia.
--- --- ○ --- ---
E6C2-C
6 dia.
--- --- △ --- ---
E6C3-C
8 dia.
--- --- --- △ ---
E6D-C
6 dia.
--- --- ○ --- ---
E6F-C
10 dia.
--- --- --- --- △
E6H-C
Hollow shaft interior dia.: 8 mm
Hollow-shaft Model; Coupling not required.
E6J-C
2 dia.
○ --- --- --- ---
E6CP-A
6 dia.
--- --- ○
Sold separately only
for E6CP-AG5C-C.
--- ---
E6C3-A
8 dia.
--- --- --- △ ---
E6F-A
10 dia.
--- --- --- --- ○
Only Pre-wired Models
E6J-A
4 dia.
--- ○ --- --- ---

Couplings Specification Resin, different end diameter Metal
Rotary Encoder
Model/shaft dia.
Shaft interior
(tolerance * )
exterior dia.
6 dia., 8 dia.,
(Height: 8),
19 dia.
6 dia., 10 dia.,
(Height: 8),
22 dia.
6 dia.
(Height: 8),
19.1 dia.
10 dia.
(Height: 8),
25.4 dia.
Model E69-C68B E69-C610B E69-C06M E69-C10M
E6A2-C
4 dia.
--- --- --- ---
E6B2-C
6 dia.
△ △ △ ---
E6C2-C
6 dia.
△ △ △ ---
E6C3-C
8 dia.
△ --- --- ---
E6D-C
6 dia.
△ △ △ ---
E6F-C
10 dia.
--- △ --- △
E6H-C
Hollow shaft interior dia.: 8 mm
Hollow-shaft Model; Coupling not required.
E6J-C
2 dia.
--- --- --- ---
E6CP-A
6 dia.
△ △ △ ---
E6C3-A
8 dia.
△ --- --- ---
E6F-A
10 dia.
--- △ --- △
E6J-A
4 dia.
--- --- --- ---

* Tolerance conforms to JIS standard: JIS B 0401. Refer to Data Sheet.

Flanges and Servo Mounting Brackets

Flange and Servo Mounting Bracket Suitability Table

❍: Suitable and provided with product, Δ: Suitable and sold separately, ---: Not suitable.

Rotary
Encoder
Model
Type Flange Servo Mounting Bracket
Model
Remarks
E69-FBA E69-FCA E69-FCA03 E69-FBA02 E69-FCA02 E69-FCA04 E69-1 E69-2
E69-2 Servo Mounting Bracket provided.
E6A2-C --- --- --- --- --- --- ○ Provided with
the E6A2-CWZ.
---
E6B2-C △ --- --- △ --- --- --- △
E6C2-C --- △ --- --- △ --- --- △
E6C3-C --- --- △ --- --- △ --- △
E6D-C --- --- --- --- --- --- --- ○
E6F-C --- --- --- --- --- --- --- △
E6H-C Hollow-shaft Model; Flange not required.
E6CP-A --- --- --- --- --- --- --- ○
E6C3-A --- --- △ --- --- △ --- △
E6F-A --- --- --- --- --- --- --- ○