Page top

K3HB-X

Process Indicator

K3HB-X

A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals

Ratings

Power supply voltage 100 to 240 VAC (50/60 Hz), 24 VAC/VDC
Allowable power supply voltage
range
85% to 110% of the rated power supply voltage
Power consumption *1 100 to 240 V: 18 VA max. (max. load)
24 VAC/DC: 11 VA/7 W max. (max. load)
Input DC voltage, DC current, AC voltage, AC current
A/D conversion method Delta-Sigma method
External power supply 12 VDC ±10%, 80 mA (models with external power supply only)
Event
inputs
*2
Timing input NPN open collector or no-voltage contact signal
ON residual voltage: 3 V max.
ON current at 0 Ω: 17 mA max.
Max. applied voltage: 30 VDC max.
OFF leakage current: 1.5 mA max.
Startup compensation
timer input
NPN open collector or no-voltage contact signal
ON residual voltage: 2 V max.
ON current at 0 Ω: 4 mA max.
Max. applied voltage: 30 VDC max.
OFF leakage current: 0.1 mA max.
Hold input
Reset input
Forced-zero input
Bank input
Output
ratings
(depends
on the
model)
Relay output 250 VAC, 30 VDC, 5 A (resistive load)
Mechanical life expectancy: 5,000,000 operations (UL not applicable),
Electrical life expectancy: 50,000 operations
Transistor output Maximum load voltage: 24 VDC, Maximum load current: 50 mA, Leakage current:
100 μA max.
Linear output Linear output 0 to 20 mA DC, 4 to 20 mA DC:
Load: 500 Ω max, Resolution: Approx. 10,000, Output error: ±0.5% FS
Linear output 0 to 5 VDC, 1 to 5 VDC, 0 to 10 VDC:
Load: 5 kΩ max, Resolution: Approx. 10,000, Output error: ±0.5% FS
(1 V or less: ±0.15 V; no output for 0 V or less)
Display method Negative LCD (backlit LED) display
7-segment digital display (Character height: PV: 14.2 mm (green/red); SV: 4.9 mm
(green)
Main functions Scaling function, measurement operation selection, averaging, previous average
value comparison, forced-zero, zero-limit, output hysteresis, output OFF delay,
output test, teaching, display value selection, display color selection, key
protection, bank selection, display refresh period, maximum/minimum hold, reset
Ambient operating temperature *3 -10 to 55 °C (with no icing or condensation)
Ambient operating humidity 25% to 85%
Storage temperature -25 to 65 °C (with no icing or condensation)
Altitude 2,000 m max.
Accessories Watertight packing, 2 fixtures, terminal cover, unit stickers, instruction manual.

*1. DC power supply models require a control power supply capacity of approximately 1 A per Unit when power is turned
       ON. Particular attention is required when using two or more DC power supply models. The OMRON S8VS-series DC
       Power Supply Unit is recommended.
*2. PNP input types are also available.
*3. Use models with relay output (C2) at an ambient temperature of 50°C or lower.

Characteristics

Display range -19,999 to 99,999
Sampling period 20 ms (50 times/second)
Comparative output
response time
DC input: 100 ms max.; AC input: 300 ms max.
(The time until the comparative output is output when there is a forced sudden change in
the input signal from 15% to 95% or 95% to 15%.)
Linear output response
time
DC input: 150 ms max.; AC input: 420 ms max.
(The time until the final analog output value is reached when there is a forced sudden
change in the output signal from 15% to 95% or 95% to 15%.)
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 2,300 VAC for 1 min between external terminals and case
Noise immunity 100 to 240 VAC models: ±1,500 V at power supply terminals in normal or common mode
(waveform with 1-ns rising edge and pulse width of 1 μs/100 ns)
24 VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode
(waveform with 1-ns rising edge and pulse width of 1 μs/100 ns)
Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/s2, 10 sweeps of 5 min each in X, Y, and Z
directions
Shock resistance 150 m/s2 (100 m/s2 for relay outputs) 3 times each in 3 axes, 6 directions
Weight Approx. 300 g (Base Unit only)
Degree of protection
(UL not applicable)
Front panel Conforms to NEMA 4X for indoor use (equivalent to IP66)
Rear case IP20
Terminals IP00 + finger protection (VDE0106/100)
Memory protection EEPROM (non-volatile memory)
Number of rewrites: 100,000
Applicable standards * UL/CSA 61010-1, UL/CSA 61010-2-030
EN/IEC 61010-1, EN/IEC 61010-2-030
Pollution degree 2/Overvoltage category II
EN61326-1
EMC EMI: EN61326-1 Industrial electromagnetic environment
Electromagnetic radiation interference: CISPR 11 Group 1, Class A
Terminal interference voltage: CISPR 11 Group 1, Class A
EMS: EN61326-1 Industrial electromagnetic environment
Electrostatic Discharge Immunity: EN61000-4-2: 4 kV (contact), 8 kV (in air)
Radiated Electromagnetic Field Immunity: EN61000-4-3: 10 V/m 1 kHz sine wave amplitude
modulation (80 MHz to 1 GHz, 1.4 to 2 GHz)
Electrical Fast Transient/Burst Immunity: EN61000-4-4: 2 kV (power line), 1 kV (I/O signal
line)
Surge Immunity: EN61000-4-5: 1 kV with line (power line), 2 kV with ground (power line)
Conducted Disturbance Immunity: EN61000-4-6: 3 V (0.15 to 80 MHz)
Power Frequency Magnetic Immunity: EN61000-4-8: 30 A/m (50 Hz) continuous time
Voltage Dips and Interruptions Immunity: EN61000-4-11: 0.5 cycle, 0°/180°, 100% (rated
voltage)

* Models equipped with relay output (C2) are cURus certified.

Input Range (Measurement Range and Accuracy)

Input
type
Range Set
value
Measurement
range
Maximum
measurement
range
Input
impedance
Accuracy Allowable
instantaneous
overload
(30 s)
K3HB-XVD
DC voltage
(CAT II)
A 1535_sp_3_1 ±199.99 V -19.999 to 21.999 V 10 MΩ min. ±0.1%rdg
± 1 digit
max.
±400 V
B 1535_sp_3_2 ±19.999 V -19.999 to 21.999 V 1 MΩ min. ±200 V
C 1535_sp_3_3 ±1.9999 V -19.999 to 21.999 V
D 1535_sp_3_4 1.0000
to 5.0000 V
0.5000
to 5.5000 V
K3HB-XAD
DC current
A 1535_sp_3_5 ±199.99 mA 199.99
to 219.99 mA
1 Ω max. ±0.1%rdg
± 1 digit
max.
±400 mA
B 1535_sp_3_6 ±19.999 mA 19.999
to 21.999 mA
10 Ω max. ±200 mA
C 1535_sp_3_7 ±1.9999 mA 1.9999
to 2.1999 mA
33 Ω max.
D 1535_sp_3_8 4.000
to 20.000 mA
2.000
to 22.000 mA
10 Ω max.
K3HB-XVA
AC voltage
*4
(CAT II)
A 1535_sp_3_9 0.0 to 400.0 V 0.0 to 440.0 V 1 MΩ min. ±0.3%rdg
± 5 digits
max.
700 V
B 1535_sp_3_10 0.00
to 199.99 V
0.00
to 219.99 V
C 1535_sp_3_11 0.00
to 199.99 V
0.000
to 21.999 V
±0.5%rdg
± 10 digits
max.
400 V
D 1535_sp_3_12 0.0000
to 1.9999 V
0.0000 to 1.9999 V
K3HB-XAA
AC current
A 1535_sp_3_13 0.000
to 10.000 A
0.000
to 11.000 A
(0.5 VA CT)
*3
±0.5%rdg
± 20 digits
max.
20 A
B 1535_sp_3_14 0.0000
to 1.9999 A
0.0000
to 2.1999 A
(0.5 VA CT)
*3
C 1535_sp_3_15 0.00
to 199.99 mA
0.00
to 219.99m A
1 Ω max. ±0.5%rdg
± 10 digits
max.
2 A
D 1535_sp_3_16 0.000
to 19.999 mA
0.000
to 21.999m A
10 Ω max.

*1. The accuracy is for an input frequency range of 40 Hz to 1 kHz (except for AD current input A and B ranges of 50 to
       60 Hz) and an ambient temperature of 23 ±5°C. The error, however, increases below 10% of the maximum input
       value.
       DC voltage input (all ranges): 10% or less of max. input = ±0.15% FS
       DC current input (all ranges): 10% or less of max. input = ±0.1% FS
       AC voltage input (A: 0.0 to 400.0 V): 10% or less of max. input = ±0.15% FS
       AC voltage input (B: 0.00 to 199.99 V): 10% or less of max. input = ±0.2% FS
       AC voltage input (C: 0.000 to 19.999 V; D: 0.0000 to 1.9999 V): 10% or less of max. input = ±1.0% FS
       AC current input (A: 0.000 to 10.000 A): 10% or less of max. input = ±0.25% FS
       AC current input (B: 0.0000 to 1.9999 A): 10% or less of max. input = ±0.5% FS
       AC current input (C: 0.00 to 199.99 mA; D: 0.000 to 19.999 A): 10% or less of max. input = ±0.15% FS
       When DC voltage input models are used with a ±1.9999 V range, make sure that the connections between input
       terminals are not open.
       If the input terminals are open, the display will show large variations. Connect resistance of approximately 1 MΩ
       between the input terminals if they are open.
*2. The letters "rdg" mean "reading" and refer to the input error.
*3. The value (0.5 VA CT) is the VA consumption of the internal CT (current transformer).

K3HB-X Specifications 6

*4. The K3HB-XVA[][] complies with UL standards when the applied input voltage is within the range 0 to 150 VAC. If the input voltage exceeds 150 VAC, install an external transformer or take other measures to reduce the voltage to 150 VAC or lower. Do not use the K3HB-XAD[][] or K3HB-XAA[][] for measurement of commercial power supplies. Also, do not use them for measurement of circuits where the applied voltage exceeds 30 Vr.m.s. or 60 VDC. When using the K3HB-XAA[][] in a Measurement Category II environment, use an external CT that is UL/cUL Listed (Certification Category: XOBA/7), and ensure that appropriate measures are taken in the final equipment.