Weighing Indicator
An Ideal Indicator for OK/NG Judgements in Automated and Picking Machines, Measuring Factors such as Pressure, Load, Torque, and Weight Using Load Cell Signal Input.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
K3HB-VLC-L1ET11 AC/DC24 | Weighing Indicator, Transistor output (NPN), Linear current, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-L1ET11 AC100-240 | Weighing Indicator, Transistor output (NPN), Linear current, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-L2BT11 AC/DC24 | Weighing Indicator, Transistor output (NPN), Linear voltage, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 10 VDC ±5% 100 mA |
K3HB-VLC-L2BT11 AC100-240 | Weighing Indicator, Transistor output (NPN), Linear voltage, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 10 VDC ±5% 100 mA |
K3HB-VLC-L2BT24 AC/DC24 | Weighing Indicator, Transistor output (PNP), Linear voltage, Event input 8 inputs, PNP open collector, 24 VAC/VDC, External power supply 10 VDC ±5% 100 mA |
K3HB-VLC-L2ET11 AC/DC24 | Weighing Indicator, Transistor output (NPN), Linear voltage, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 5 VDC ±5% 100 mA |
K3HB-VLC-L2ET11 AC100-240 | Weighing Indicator, Transistor output (NPN), Linear voltage, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 5 VDC ±5% 100 mA |