Rotary Pulse Indicator
Displaying individual registered product index. Select and click for details.
| Model Number | Description | 
|---|---|
|  K3HB-RNB-A AC/DC24 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), 24 VAC/VDC | 
|  K3HB-RNB-A AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), 100 to 240 VAC | 
|  K3HB-RNB-A-DRT1 AC/DC24 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), DeviceNet, Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 24 VAC/VDC | 
|  K3HB-RNB-A-DRT1 AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), DeviceNet, Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 100 to 240 VAC | 
|  K3HB-RNB-A1 AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 100 to 240 VAC | 
|  K3HB-RNB-ABCD1 AC/DC24 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), BCD output + transistor output (No-voltage contact/NPN), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 24 VAC/VDC | 
|  K3HB-RNB-ABCD1 AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), BCD output + transistor output (No-voltage contact/NPN), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 100 to 240 VAC | 
|  K3HB-RNB-ABCD2 AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), BCD output + transistor output (No-voltage contact/NPN), Event Input: 8 inputs (No-voltage contact/NPN), Connector type, 100 to 240 VAC | 
|  K3HB-RNB-AC1 AC/DC24 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Relay contact output (H/L: SPDT each), 24 VAC/VDC | 
|  K3HB-RNB-AC1 AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Relay contact output (H/L: SPDT each), 100 to 240 VAC | 
|  K3HB-RNB-AC12 AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Relay contact output (H/L: SPDT each), Event Input: 8 inputs (No-voltage contact/NPN), Connector type, 100 to 240 VAC | 
|  K3HB-RNB-AC21 AC/DC24 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Relay contact output (HH/H/LL/L: SPST-NO each), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 24 VAC/VDC | 
|  K3HB-RNB-AT11 AC/DC24 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Transistor output (No-voltage contact/NPN), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 24 VAC/VDC | 
|  K3HB-RNB-AT11 AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Transistor output (No-voltage contact/NPN), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 100 to 240 VAC | 
|  K3HB-RNB-AT12 AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Transistor output (No-voltage contact/NPN), Event Input: 8 inputs (No-voltage contact/NPN), Connector type, 100 to 240 VAC | 
|  K3HB-RNB-AT21 AC/DC24 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Transistor output (PNP), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 24 VAC/VDC | 
|  K3HB-RNB-C1 AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Relay contact output (H/L: SPDT each), 100 to 240 VAC | 
|  K3HB-RNB-CPAC1 AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Relay output (PASS: SPDT), Relay contact output (H/L: SPDT each), 100 to 240 VAC | 
|  K3HB-RNB-CPAC11 AC/DC24 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Relay output (PASS: SPDT), Relay contact output (H/L: SPDT each), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 24 VAC/VDC | 
|  K3HB-RNB-CPAC11 AC100-240 | Rotary Pulse Indicator, NPN input/voltage pulse input, Sensor power supply (12 VDC), Relay output (PASS: SPDT), Relay contact output (H/L: SPDT each), Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 100 to 240 VAC |