| Item | CS1W-MAD44 | ||||
|---|---|---|---|---|---|
| Applicable PLC model | CS series | ||||
| Unit type | CS1 Special I/O Unit | ||||
| Isolation | Between I/O and PLC signals: Photocoupler (No isolation between individual I/O signals.) | ||||
| External terminals | 21-point detachable terminal block (M3 screws) | ||||
| Power consumption | 200 mA max. at 5 VDC, 200 mA max. at 26 VDC | ||||
| Dimensions (mm) *1 | 35 × 130 × 126 (W × H × D) | ||||
| Weight | 450 g max. | ||||
| General specifications | Conforms to general specifications for SYSMAC CS-series Series. | ||||
| Mounting position | CS-series CPU Rack or CS-series Expansion Rack
(Cannot be mounted to a C200H Expansion I/O Rack or a SYSMAC BUS Slave Rack.) |
||||
| Maximum number of
Units |
Units per Rack
(CPU Rack or Expansion Rack) *2 |
Power Supply Unit | Maximum number of Units per Rack | ||
| C200HW-PA204
C200HW-PA204S C200HW-PA204R C200HW-PD024 |
3 Units max. | ||||
| C200HW-PA209R | 6 Units max. | ||||
| Units per basic
system |
When C200HW-PA209R Power Supply Units only are used:
6 Units max. × 8 Racks = 48 Units max. |
||||
| Data exchange with
CPU Units |
Special I/O Unit Area
CIO 200000 to CIO 295915 (Words CIO 2000 to CIO 2959) |
Exchanges 10
words of data per Unit. |
CPU Unit to
Analog I/O Unit |
Analog output
Peak value hold Conversion Enable Bit |
|
| Analog I/O Unit
to CPU Unit |
Analog input
Input disconnection detection Alarm flags |
||||
| Internal Special I/O
Unit DM Area (D20000 to D29599) |
Transmits 100
words of data per Unit at power-up or when the Unit is restarted. |
CPU Unit to
Analog I/O Unit |
Input signal conversion enable/disable,
input signal range setting Output signal conversion enable/disable, output signal range setting Ratio conversion function setting, constants Output status for output hold Mean value function setting |
||
| Input | Specifications | Input signal *4 | Voltage input | Current input | |
| Number of analog inputs | 4 | ||||
| Input signal range *3 | 1 to 5 V
0 to 5 V 0 to 10 V - 10 to 10 V |
4 to 20 mA | |||
| Maximum rated input (for 1 point) *5 | ± 15 V | ± 30 mA | |||
| Input impedance | 1 M Ω min. | 250 Ω (rated value) | |||
| Resolution | 4,000 (full scale) | ||||
| Converted output data | 16-bit binary data | ||||
| Accuracy *6 | 23 ± 2 °C | ± 0.2% of full scale | ± 0.4% of full scale | ||
| 0 °C to 55 °C | ± 0.4% of full scale | ± 0.6% of full scale | |||
| A/D conversion time *7 | 1.0 ms/point max. | ||||
| Functions | Mean value processing | Stores the last "n" data conversions in the buffer, and stores
the the mean value of the conversion values. Buffer number: n = 2, 4, 8, 16, 32, 64 |
|||
| Peak value holding | Stores the maximum conversion value while the Peak Value
Hold Bit is ON. |
||||
| Input disconnection detection *9 | Detects the disconnection and turns ON the Disconnection
Detection Flag. |
||||
| Output | Specifications | Output signal | Voltage output | ||
| Number of analog outputs | 4 | ||||
| Output signal range *3 | 1 to 5 V
0 to 5 V 0 to 10 V - 10 to 10 V |
||||
| Output impedance (for 1 point) | 0.5 Ω max. | ||||
| Max. output current | 12 mA | ||||
| Resolution | 4,000 (full scale) | ||||
| Set data | 16-bit binary data | ||||
| Accuracy *6 | 23 ± 2 °C | ± 0.3% of full scale | |||
| 0 °C to 55 °C | ± 0.5% of full scale | ||||
| D/A conversion time *7 | 1.0 ms/point max. | ||||
| Functions | Output hold function | Outputs the specified output status (CLR, HOLD, or MAX) under
any of the following circumstances. When the Conversion Enable Bit is OFF. *8 In adjustment mode, when a value other than the output number is output during adjustment. When there is an output setting error or a fatal error occurs at the PLC. When the CPU Unit is on standby. When the Load is OFF. |
|||
| Other | Functions | Ratio conversion function | Stores the results of positive and negative gradient analog
inputs calculated for ratio and bias as analog output values. Positive gradient: Analog output = A × Analog input + B (A = 0 to 99.99, B = 8,000 to 7FFF Hex) Negative gradient: Analog output = F - A × Analog input + B (A = 0 to 99.99, B = 8,000 to 7FFF Hex, F = output range max. value) |
||