last update: September 24, 2012
International Standards
- The standards indicated in the "Standards" column are those current for UL, CSA, cULus, cUL, NK, and Lloyd standards and EC Directives as of the end of September 2008. The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
- Ask your OMRON representative for the conditions under which the standards were met.
Isolated-type Pulse Input Unit
| Unit type |
Product name |
Input points |
External
connection |
No. of unit
numbers
allocated |
Current
consumption (A) |
Model |
Standards |
| 5V |
26V |
CS1
Special
I/O Units |
Isolated-type
Pulse Input Unit
|
4 pulse inputs |
Removable
terminal block |
1 |
0.2 |
0.16 |
CS1W-PPS01 |
UC1, CE |
last update: September 24, 2012