• Up to 64 4-channel and 2-channel units can be connected.
• Environmentally friendly with power consumption reduced by 40%. *2
• Includes an disturbance overshoot adjustment function capable of improving the temperature fluctuation range.
• Communication connection with highly accurate and versatile single-phase power controllers (G3PW/up to 8 units) is possible.
• Communication connection with achievement of high-precision control with low noise through multi-channel power controllers with optimal cycle control (G3ZA, up to 8 units) is possible.
• Autotuning (AT) can be used for independent heating/cooling PID control.
*2. Compared to the previous models produced in or before November 2022 (V1.2 or earlier)