Item | Specifications |
---|---|
Model | CS1W-NC271/471/F71 |
Internal current consumption | 360 mA max. at 5 V DC |
Dimensions | 130 × 35 × 101 mm (W × H × D) |
Weight | 188 g max. |
Ambient operating temperature | 0 to 55°C |
Approved standards | CE, cULus, and C-tick |
SYSMAC CS-series MECHATROLINK-II-compatible Position Control Units
last update: July 15, 2014
Item | Specifications |
---|---|
Model | CS1W-NC271/471/F71 |
Internal current consumption | 360 mA max. at 5 V DC |
Dimensions | 130 × 35 × 101 mm (W × H × D) |
Weight | 188 g max. |
Ambient operating temperature | 0 to 55°C |
Approved standards | CE, cULus, and C-tick |
Specifications not listed above conform to general CS Series specifications.
Item | Specifications | |
---|---|---|
Unit classification | CPU Bus Unit | |
Applicable PLCs | CS Series | |
Possible unit number settings | 0 to F | |
I/O
allocations |
Common Operating
Memory Area |
Words allocated in CPU Bus Unit Area: 25 words (15 output words, 10 input words) |
Axis Operating Memory
Area |
Allocated in one of the following areas (user-specified):
CIO, Work, Auxiliary, Holding, DM, or EM Area. Number of words allocated: 50 words (25 output words, 25 input words) × Highest axis No. used |
|
Compatible devices | OMRON G5-series Servo Drives (Built-in MECHATROLINK-II communications)
OMRON G-series Servo Drives (Built-in MECHATROLINK-II communications) |
|
Control method | Control commands executed using MECHATROLINK-II synchronous communications. | |
Maximum number of controlled axes | CS1W-NC271: 2 axes, CS1W-NC471: 4 axes, CS1W-NCF71: 16 axes | |
Control
units |
Position command unit | Command unit: Depends on the Electronic Gear Setting in the Servo Parameters.
Default setting: Pulses |
Speed command unit for
position control |
Command units/s | |
Acceleration/deceleration
speeds for position control |
10,000 command units/s2 | |
Speed command unit for
speed control |
0.001% of the motor's momentary maximum rotation speed | |
Torque command unit for
torque control |
0.001% of the motor's momentary maximum torque | |
Control
command range |
Position command range | -2,147,483,648 to 2,147,483,647 (command units) |
Speed command range for
position control |
0 to 2,147,483,647 (command units/s) | |
Acceleration/deceleration
speeds for position control |
1 to 65,535 (10,000 command units/s2) | |
Speed command range for
speed control |
-199.999% to 199.999%
The upper limit of the speed command range depends on the specifications of the Servo Drive. |
|
Torque command range for
torque control |
-199.999% to 199.999%
The upper limit of the torque command range depends on the specifications of the Servo Drive. |
|
Control
functions |
Servo lock/unlock | Creates (Servo lock) or releases (Servo unlock) the position loop on the PCU. |
Position control | Positions to an absolute position or relative position according to the target position and target speed specified from the ladder program. | |
Origin determination | Origin search: Establishes the origin using the specified search method.
Present position preset: Changes the present position to a specified position to establish the origin. Origin return: Returns the axis from any position to the established origin. Absolute encoder origin: Establishes the origin using a Servomotor that has an absolute encoder, without having to use an origin search. |
|
Jogging | Outputs pulses at a fixed speed in the forward rotation or reverse rotation direction. | |
Interrupt feeding | Performs positioning by moving the axis a fixed amount when an external interrupt input is received while the axis is moving. | |
Speed control | Performs speed control by sending a command to the Servo Drive speed loop. | |
Torque control | Performs torque control by sending a command to the Servo Drive current loop. | |
Stop functions | Deceleration stop: Decelerates the moving axis to a stop.
Emergency stop: Positions the moving axis for the number of pulses remaining in the deviation counter and then stops the axis. |
|
Auxiliary
functions |
Acceleration/deceleration
curves |
Sets one of the following: a trapezoidal (linear) curve, an exponential curve, or an S-curve (moving average). |
Torque limit | Restricts the output torque during axis operation. | |
Override | Multiplies the axis command speed by a specified ratio.
Override: 0.01% to 327.67% |
|
Servo parameter transfer | Reads and writes the Servo Drive parameters from the ladder program in the CPU Unit. | |
Monitoring function | Monitors the control status of the Servo Drive, such as the command coordinate positions, feedback position, current speed, and torque. | |
Software limits | Limits software operation within the positioning range during position control. | |
Backlash compensation | Compensates for the amount of play in the mechanical system according to a set value. | |
Deviation counter reset | The position deviation in the Servo Drive's deviation counter can be reset to 0 (unit version 1.3 or later). | |
External
I/O |
Position Control Unit | One MECHATROLINK-II interface port |
Servo Drive I/O | Forward/reverse rotation limit inputs, origin proximity inputs, external interrupt inputs 1 to 3 (can be used as external origin inputs) | |
Self-diagnostic functions | Watchdog, flash memory check, memory corruption check | |
Error detection functions | Overtravel, Servo Drive alarm detection, CPU error, MECHATROLINK communications error, Unit setting error |
Item | Specifications |
---|---|
Communications protocol | MECHATROLINK-II |
Baud rate | 10 Mbps |
Maximum transmission distance | 50 m *1 |
Minimum distance between stations | 0.5 m |
Transmission media | Shielded, twisted-pair cables |
Maximum No. of stations | 30 slave stations max. *2 |
Topology | Bus |
Transfer cycle | 250 μs to 8 ms |
Communications method | Master-slave, totally synchronous |
Encoding | Manchester encoding |
Data length | 17 bytes/32 bytes selectable *3 |
last update: July 15, 2014