| Item | Specification |
|---|---|
| Model | CRS1-RPT01 |
| Communications ports | Upstream port (port 1): Ttrunk line or sub-trunk line Downstream port (port 2): Sub-trunk line (Can be wired with the same communications specifications as the Master Unit.) Different types of communications cable can be connected to the upstream and downstream ports. |
| Maximum number of layers | Up to two extra segment layers can be created from the Master Unit. |
| Number of nodes per network (per Master Unit) | 64 nodes |
| Number of nodes per trunk line or sub-trunk line | 32 nodes (Including Slave Units) |
| Communications power supply connector | One downstream communications port power supply connector Note: Communications power for the Repeater Unit is supplied from the BS+ and BS- terminals on the upstream port communications connector (PORT1). |
| Communications power supply connector allowable current capacity | 5 A max. |
| Noise immunity | Conforms to IEC 61000-4-4 2 kV (power line). |
| Vibration resistance | 10 to 150 Hz with double-amplitude of 0.7 mm or 50 m/s2 |
| Shock resistance | 150 m/s2 |
| Dielectric strength | 500 VAC (between isolated circuits) |
| Insulation resistance | 20 MΩ min. (between isolated circuits) |
| Ambient operating temperature | -10 to 55°C |
| Ambient operating humidity | 25% to 85% (with no condensation) |
| Ambient operating atmosphere | No corrosive gases |
| Storage temperature | -25 to 65°C |
| Storage humidity | 25% to 85% (with no condensation) |
| Installation | DIN Track or M4 screws |
| Weight | 73 g |
| Communications power supply voltage | 14 to 26.4 VDC |
| Communications power supply current consumption | 95 mA max. |