| Model | ZN-A2502D | ZN-A4105D | ZN-A6112 | ZN-A6112P |
|---|---|---|---|---|
| Air outlet dimension | 225 × 205 mm | 360 × 360 mm | 578 × 568 mm | |
| Main filter/
Removal rate |
HEPA filter/ 99.99% of particles 0.3- μm and larger | |||
| Air volume (m3/min) | 0.3 to 1.8 m3/min
(typical) |
1.0 to 5.0 m3/min
(typical) |
4 to 12 m3/min (typical) | |
| Power supply
voltage |
24 VDC ± 10%, Ripple (p-p): 10% max. | |||
| Current
consumption |
Airflow level 5:
2.1 A max. (RMS value) (Peak: 3 A) |
Airflow level 5:
3.5 A max. (RMS value) (Peak: 5.5 A) |
Airflow level 5:
24 VDC: 4.3 A max. (RMS value) (Peak: 8 A) |
|
| Airflow levels | 5 levels
Settable by button operation Settable by serial (RS-422 or RS-485 *1) communications |
5 levels
Settable by button operation Settable by serial (RS-422 or RS-485 *1) communications Settable by ON/OFF signal input (3 levels) *2 |
||
| Running noise | Airflow level 3: 53 dB (typical) | Airflow level 3: 53 dB (typical) | ||
| Fan motor | Compact DC brushless
centrifugal blower x 2 |
DC brushless turbo
fan x 1 |
DC brushless turbo fan x 1 | |
| Indicators | Operating status: Green/Red
Air volume: Blue |
|||
| Filter clogging
detection |
Yes | No | Yes | |
| External output | Alarm output 1:
Alarm output 1 turns OFF when one of the following events occurs. (Normally alarm output 1 is ON.) (Check indicator to find out which event occurred.) Filter is clogged. Fan error Cleaning alarm for discharge needle (when ZN- J-series Ionizer (sold separately) is connected) Discharge error (when ZN-J-series Ionizer (sold separately) is connected) Alarm output 2: Enabled only when ZN-J-series Ionizer (sold separately) is connected. Alarm output 2 turns OFF to indicate that cleaning is necessary for ZN-J Series discharge needles. (Normally alarm output 2 is ON.) |
Fan operation alarm output
Alarm output OFF in below cases (ON during normal operation) Fan not rotating (Including when power is OFF or on standby) Trouble Clogged filter (ZN-A6112P only) |
||
| 30 VDC, 50 mA max.
Residual voltage: 1 V max. with load current of 10 mA, 2 V max. with load current of 50 mA. |
||||
| Applicable Ionizer
Unit (Optional) |
ZN-J25A | ZN-J41A | None | |
| Ambient
temperature range |
Operating and storage: 0 to 40 °C (with no icing or condensation) | |||
| Ambient humidity
range |
Operating and storage: 35% to 85% (with no condensation) | |||
| Applicable
contamination degree |
Pollution degree 2 | |||
| Material | Top: Antistatic plastic, bottom: SECC | Top: ABS resin, HEPA filter frame: aluminum | ||
| Dimensions (mm) | 250 × 250 × 97.5
mm (W × D × H) |
410 × 410 × 129.5
mm (W × D × H) |
714.4 × 654.4 × 174.3 mm (W × D × H)
(Height from attachment surface: 117.3) |
|
| Weight (Packaged) | Approx. 2 kg
(Approx. 3.3 kg) |
Approx. 5.2 kg
(Approx. 8.6 kg) |
Approx. 12.5 kg (Approx. 17 kg) | |
| Accessories | Instruction Sheet, Sealing parts,
Mounting screws, I/O connector (XW4B-06B1-H1) |
Instruction Sheet, Sealing parts,
Mounting screws, I/O connector (XW4B-10B1-H1) |
||